Menu Search

Grommet 3.0 mm (ID) 22.2 mm TPE;TPV Black

This TPE TPV grommet can be used with the corresponding nylon plate (ordered separately) to make up cable entry system providing IP65 protection and can be used in electrical cabinets and assemblies in a range of industries.
Item code:

1334533

558 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 2.3587
20 + £ 2.3028
Standard pack: 10

Order in multiple of 10

Total price:

£ 23.59

10 x £ 2.3587

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 22.3 mm
Height 33.0 mm
Length 20.0 mm
Outside Diameter 22.2 mm
Colour Black
Material TPE;TPV
Inside Diameter 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us