Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| £ 2.3841 - £ 2.4419 | 298 In stock |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | 304 In stock |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | 1110 In stock |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | 10 In stock |
0.878 in
22.3 mm
|
||
| 10207611 | £ 2.3841 - £ 2.4419 | 15 In stock |
0.878 in
22.3 mm
|
|
| £ 2.3841 - £ 2.4419 | 2166 In stock |
0.878 in
22.3 mm
|
||
| 10207543 | £ 2.3841 - £ 2.4419 | 183 In stock |
0.878 in
22.3 mm
|
|
| 10207581 | £ 2.3841 - £ 2.4419 | 2679 In stock |
0.878 in
22.3 mm
|
|
| £ 0.2379 - £ 0.2431 | 30978 In stock |