Menu Search

Masking Washer Caps

In stock

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

  • Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
  • Integrated washer masks of grounding and also provides edge protection.
  • Can also be inverted and used to plug holes.
Material: Silicone Colour: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Series Code: SR5756

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Essentra Part Number Price range Availability WD Thread Size IH D Thread Standard OD View
£ 0.146 - £ 0.146 4493 In stock
12.0 mm
M4
25.4 mm
3.7 mm
Metric
6.5 mm
£ 0.3203 - £ 0.3331 4245 In stock
20.5 mm
M10
38.1 mm
9.5 mm
Metric
12.5 mm
£ 0.2097 - £ 0.2182 101381 In stock
15.0 mm
M6
25.4 mm
5.6 mm
Metric
8.5 mm
£ 0.1369 - £ 0.1431 636 In stock
12.0 mm
M3
25.4 mm
2.7 mm
Metric
6.0 mm
£ 0.1382 - £ 0.1445 7448 In stock
12.7 mm
38.1 mm
3.2 mm
6.6 mm
£ 0.377 - £ 0.377 931 In stock
25.0 mm
M12
38.1 mm
11.5 mm
Metric
16.5 mm
10241295 £ 0.153 - £ 0.1587 7500 In stock
12.7 mm
38.1 mm
4.4 mm
9.8 mm
£ 0.153 - £ 0.1587 415 In stock
12.7 mm
38.1 mm
4.0 mm
8.1 mm
£ 0.2678 - £ 0.2792 13840 In stock
18.0 mm
M8
25.4 mm
7.5 mm
Metric
10.5 mm
£ 0.4805 - £ 0.5003 789 In stock
38.0 mm
M20
38.1 mm
7.6 mm
Metric
24.5 mm
£ 0.1842 - £ 0.1842 3337 In stock
15.0 mm
M5
25.4 mm
4.6 mm
Metric
8.0 mm
£ 0.4223 - £ 0.4223 687 In stock
31.0 mm
M16
38.1 mm
15.5 mm
Metric
20.5 mm
Masking Washer Caps 25.4 mm Silicone Pink

10241202

Price Range
£ 0.146 - £ 0.146

Stock Levels
4493 In stock
Attributes
  • D
    3.7 mm
  • IH
    25.4 mm
  • WD
    12.0 mm
  • OD
    6.5 mm
  • Thread Size
    M4
Masking Washer Caps 38.1 mm Silicone Yellow

10241240

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
4245 In stock
Attributes
  • D
    9.5 mm
  • IH
    38.1 mm
  • WD
    20.5 mm
  • OD
    12.5 mm
  • Thread Size
    M10
Masking Washer Caps 25.4 mm Silicone Red

10241226

Price Range
£ 0.2182 - £ 0.2097

Stock Levels
101381 In stock
Attributes
  • D
    5.6 mm
  • IH
    25.4 mm
  • WD
    15.0 mm
  • OD
    8.5 mm
  • Thread Size
    M6
Masking Washer Caps 25.4 mm Silicone Green

10241196

Price Range
£ 0.1431 - £ 0.1369

Stock Levels
636 In stock
Attributes
  • D
    2.7 mm
  • IH
    25.4 mm
  • WD
    12.0 mm
  • OD
    6.0 mm
  • Thread Size
    M3
Masking Washer Caps 25.4 mm Silicone Clear

10241264

Price Range
£ 0.1445 - £ 0.1382

Stock Levels
7448 In stock
Attributes
  • D
    3.2 mm
  • IH
    38.1 mm
  • WD
    12.7 mm
  • OD
    6.6 mm
  • Material
    Silicone
Masking Washer Caps 38.1 mm Silicone Clear

10241257

Price Range
£ 0.377 - £ 0.377

Stock Levels
931 In stock
Attributes
  • D
    11.5 mm
  • IH
    38.1 mm
  • WD
    25.0 mm
  • OD
    16.5 mm
  • Thread Size
    M12
Masking Washer Caps 25.4 mm Silicone Clear

10241295

Price Range
£ 0.1587 - £ 0.153

Stock Levels
7500 In stock
Attributes
  • D
    4.4 mm
  • IH
    38.1 mm
  • WD
    12.7 mm
  • OD
    9.8 mm
  • Material
    Silicone
Masking Washer Caps 25.4 mm Silicone Clear

10241288

Price Range
£ 0.1587 - £ 0.153

Stock Levels
415 In stock
Attributes
  • D
    4.0 mm
  • IH
    38.1 mm
  • WD
    12.7 mm
  • OD
    8.1 mm
  • Material
    Silicone
Masking Washer Caps 25.4 mm Silicone Black

10241233

Price Range
£ 0.2792 - £ 0.2678

Stock Levels
13840 In stock
Attributes
  • D
    7.5 mm
  • IH
    25.4 mm
  • WD
    18.0 mm
  • OD
    10.5 mm
  • Thread Size
    M8
Masking Washer Caps 38.1 mm Silicone Grey

10241301

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
789 In stock
Attributes
  • D
    7.6 mm
  • IH
    38.1 mm
  • WD
    38.0 mm
  • OD
    24.5 mm
  • Thread Size
    M20
Masking Washer Caps 25.4 mm Silicone Clear

10241219

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
3337 In stock
Attributes
  • D
    4.6 mm
  • IH
    25.4 mm
  • WD
    15.0 mm
  • OD
    8.0 mm
  • Thread Size
    M5
Masking Washer Caps 38.1 mm Silicone Purple

10241271

Price Range
£ 0.4223 - £ 0.4223

Stock Levels
687 In stock
Attributes
  • D
    15.5 mm
  • IH
    38.1 mm
  • WD
    31.0 mm
  • OD
    20.5 mm
  • Thread Size
    M16