Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4307 - £ 0.4391 | 400 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.728 in
18.5 mm
|
||
| £ 0.7342 - £ 0.7654 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
||
| £ 0.5556 - £ 0.5669 | 85700 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.969 in
24.6 mm
|
||
| 10250631 | £ 1.141 - £ 1.1878 | Request the lead time here |
3 in
76.2 mm
|
Natural
|
Silicone
|
1.083 in
27.5 mm
|
|
| £ 0.3217 - £ 0.3288 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.48 in
12.2 mm
|
||
| £ 0.2012 - £ 0.2055 | 6674 In stock |
0.657 in
16.7 mm
|
Natural
|
Silicone
|
0.563 in
14.3 mm
|
||
| £ 0.3517 - £ 0.3651 | Request the lead time here |
0.819 in
20.8 mm
|
Natural
|
Silicone Rubber
|
1 in
25.4 mm
|
||
| £ 0.927 - £ 0.9666 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone Rubber
|
0.752 in
19.1 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone Rubber
|
0.28 in
7.1 mm
|
||
| £ 0.2268 - £ 0.2352 | 15470 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.469 in
11.9 mm
|
||
| £ 0.0963 - £ 0.1003 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.138 in
3.5 mm
|
||
| £ 0.5131 - £ 0.5343 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.874 in
22.2 mm
|
||
| £ 0.1003 - £ 0.1046 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.094 in
2.4 mm
|
||
| £ 0.0945 - £ 0.0983 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone Rubber
|
0.126 in
3.2 mm
|
||
| £ 0.1329 - £ 0.1356 | 35987 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.02 in
0.5 mm
|
||
| £ 0.1514 - £ 0.157 | 7250 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
| £ 0.1016 - £ 0.1058 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone Rubber
|
0.098 in
2.5 mm
|
||
| £ 0.1183 - £ 0.1183 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
Silicone Rubber
|
0.15 in
3.8 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone Rubber
|
0.173 in
4.4 mm
|
||
| £ 0.1233 - £ 0.1284 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone Rubber
|
0.28 in
7.1 mm