10545737
461730
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.3651 |
| 1000 - 1999 | £ 0.3584 |
| 2000 + | £ 0.3517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1 in |
|---|---|
| D | 25.4 mm |
| IH | 0.819 in |
| IH | 20.8 mm |
| Thread Sizes (All) | G 1 |
| Thread Standard | UNF |
| Full Material | Silicone |
| Colour | Natural |
| Maximum Temperature | 250 °C |
| Maximum Temperature | 482 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue