Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1956 - £ 0.2069 | 9372 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.3968 - £ 0.3968 | 3541 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.1488 - £ 0.1516 | 7779 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
|
||
| £ 0.1715 - £ 0.1715 | 10079 In stock |
0.087 in
2.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.142 in
3.6 mm
|
|
||
| 10249802 | £ 0.18 - £ 0.18 | 7294 In stock |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
|
| £ 0.1745 - £ 0.1826 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone Rubber
|
0.756 in
19.2 mm
|
0.335 in
8.5 mm
|
1
|
||
| £ 0.1785 - £ 0.1856 | 45994 In stock |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
|
||
| 10249727 | £ 0.1545 - £ 0.1545 | 14000 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
|
|
| £ 0.3699 - £ 0.3699 | 4681 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| 10241653 | £ 0.1899 - £ 0.1899 | 861 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
|
|
| £ 0.17 - £ 0.17 | 2186 In stock |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
|
||
| £ 0.2296 - £ 0.2452 | 3064 In stock |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.1516 - £ 0.1516 | 36000 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.61 in
15.5 mm
|
0.075 in
1.9 mm
|
|
||
| £ 0.1573 - £ 0.1573 | 7173 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 1.0687 - £ 1.0687 | 5321 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.1488 - £ 0.1488 | 1898 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| £ 0.5627 - £ 1.3155 | 975 In stock |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 10699 In stock |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.6123 - £ 0.625 | 1156 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1