Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8351 - £ 0.8523 | 1750 In stock |
0.157 in
4.0 mm
|
Black
|
EPDM
|
0.72 in
18.3 mm
|
0.413 in
10.5 mm
|
3
|
||
| £ 0.1856 - £ 0.1899 | 3238 In stock |
0.126 in
3.2 mm
|
Pink
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.2891 - £ 0.3004 | 2174 In stock |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.445 in
11.3 mm
|
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 0.1658 - £ 0.17 | 73877 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
|
||
| £ 0.2664 - £ 0.2721 | 6996 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 1.2083 - £ 1.2083 | 27 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.709 in
18.0 mm
|
3
|
||
| £ 1.0494 - £ 1.0494 | 750 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.8905 - £ 0.909 | 1138 In stock |
0.244 in
6.2 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
3
|
||
| 10606858 | £ 1.3179 - £ 1.3425 | 948 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1.248 in
31.7 mm
|
0.709 in
18.0 mm
|
3
|
|
| £ 0.1785 - £ 0.1814 | 29000 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.2725 - £ 0.2725 | 2250 In stock |
0.52 in
13.2 mm
|
Grey
|
Silicone
|
1.217 in
30.9 mm
|
0.52 in
13.2 mm
|
1
|
||
| £ 0.3486 - £ 0.3557 | 100 In stock |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.686 - £ 0.7002 | 398 In stock |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| £ 0.0471 - £ 0.0524 | 35445 In stock |
|
Green
|
EPDM
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
2
|
||
| £ 1.3734 - £ 1.4316 | Request the lead time here |
0.795 in
20.2 mm
|
Black
|
Silicone
|
0.63 in
16.0 mm
|
0.874 in
22.2 mm
|
5
|
||
| £ 0.146 - £ 0.146 | 17572 In stock |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.3841 - £ 0.3926 | 2142 In stock |
0.311 in
7.9 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.9822 - £ 1.0233 | 686 In stock |
0.669 in
17.0 mm
|
Blue
|
Silicone
|
0.709 in
18.0 mm
|
0.827 in
21.0 mm
|
|
||
| 10240786 | £ 0.3968 - £ 0.9248 | Request the lead time here |
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm