Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1729 - £ 0.1757 | 44000 In stock |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
3
|
||
| £ 1.1041 - £ 1.1509 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| 10241035 | £ 0.1029 - £ 0.1071 | Request the lead time here |
0.209 in
5.3 mm
|
Clear
|
Silicone
|
0.295 in
7.5 mm
|
0.248 in
6.3 mm
|
|
|
| £ 0.1715 - £ 0.1785 | 19657 In stock |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| £ 0.591 - £ 0.6165 | Request the lead time here |
0.535 in
13.6 mm
|
White
|
Silicone
|
0.551 in
14.0 mm
|
0.685 in
17.4 mm
|
|
||
| £ 0.3104 - £ 0.6963 | Request the lead time here |
|
Blue
|
Silicone
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| £ 1.0588 - £ 2.4317 | Request the lead time here |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.3841 - £ 0.3926 | 2142 In stock |
0.311 in
7.9 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 0.1488 - £ 0.1516 | 7779 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
|
||
| £ 0.1956 - £ 0.2069 | 13372 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.3968 - £ 0.3968 | 3541 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.1715 - £ 0.1715 | Request the lead time here |
0.087 in
2.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.142 in
3.6 mm
|
|
||
| 10249727 | £ 0.1545 - £ 0.1545 | 14000 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
|
|
| 10241653 | £ 0.1899 - £ 0.1899 | 6861 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
|
|
| £ 0.2792 - £ 0.2792 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.402 in
10.2 mm
|
|
||
| 10642771 | £ 0.157 - £ 0.1611 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue