Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 5
Show less filters Show more filters
92 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.243 - £ 0.243 Request the lead time here
12.5 mm
White
Silicone
28.4 mm
15.5 mm
1
£ 0.1356 - £ 0.1356 11236 In stock
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
£ 0.0408 - £ 0.0408 Request the lead time here
4.3 mm
Red
Silicone
26.0 mm
6.4 mm
1
£ 0.1185 - £ 0.1185 Request the lead time here
8.5 mm
Orange
Silicone
29.5 mm
11.7 mm
1
£ 0.0945 - £ 0.0945 38400 In stock
7.2 mm
Yellow
Silicone
29.5 mm
10.2 mm
1
£ 0.0582 - £ 0.0582 28792 In stock
5.3 mm
White
Silicone
26.4 mm
9.1 mm
1
£ 0.294 - £ 0.294 Request the lead time here
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
£ 0.1842 - £ 0.1927 2378 In stock
6.0 mm
Natural
Silicone
23.5 mm
8.2 mm
£ 0.1785 - £ 0.1814 Request the lead time here
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
£ 0.1658 - £ 0.17 Request the lead time here
2.1 mm
Natural
Silicone
16.5 mm
3.3 mm
£ 0.1856 - £ 0.1899 Request the lead time here
3.2 mm
Pink
Silicone
25.4 mm
5.7 mm
£ 0.2891 - £ 0.3004 Request the lead time here
6.5 mm
Natural
Silicone
25.4 mm
11.3 mm
  • of 5
Masking Pull Plug 15.5 mm 28.4 mm White Silicone

10350669

Price Range
£ 0.243 - £ 0.243

Stock Levels
Request the lead time here
Attributes
  • d1
    12.5 mm
  • h1
    28.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 12.0 mm 30.7 mm Pink Silicone

10350638

Price Range
£ 0.1356 - £ 0.1356

Stock Levels
11236 In stock
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 6.4 mm 26.0 mm Red Silicone

10350577

Price Range
£ 0.0408 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    6.4 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 11.7 mm 29.5 mm Orange Silicone

10350621

Price Range
£ 0.1185 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5 mm
  • h1
    29.5 mm
  • D
    11.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 10.2 mm 29.5 mm Yellow Silicone

10350614

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
38400 In stock
Attributes
  • d1
    7.2 mm
  • h1
    29.5 mm
  • D
    10.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 9.1 mm 26.4 mm White Silicone

10350584

Price Range
£ 0.0582 - £ 0.0582

Stock Levels
28792 In stock
Attributes
  • d1
    5.3 mm
  • h1
    26.4 mm
  • D
    9.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 16.9 mm 28.9 mm Red Silicone

10350683

Price Range
£ 0.294 - £ 0.294

Stock Levels
Request the lead time here
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 19.2 mm 19.2 mm Natural Silicone

10350713

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
2378 In stock
Attributes
  • d1
    6.0 mm
  • h1
    23.5 mm
  • D
    8.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 9.5 mm 9.5 mm Natural Silicone

10350959

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 16.5 mm 16.5 mm Natural Silicone

10350706

Price Range
£ 0.17 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Pink Silicone

10293331

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 11.3 mm 25.4 mm Natural Silicone

10350720

Price Range
£ 0.3004 - £ 0.2891

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    11.3 mm
  • Material
    Silicone
  • Colour
    Natural