Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5343 - £ 0.5556 | 1943 In stock |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 19657 In stock |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| £ 1.3734 - £ 1.4316 | Request the lead time here |
0.795 in
20.2 mm
|
Black
|
Silicone
|
0.63 in
16.0 mm
|
0.874 in
22.2 mm
|
5
|
||
| £ 0.7498 - £ 0.7654 | 300 In stock |
0.429 in
10.9 mm
|
Pink
|
Silicone
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
1
|
||
| £ 0.0491 - £ 0.0546 | 124821 In stock |
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
2
|
||
| £ 0.0578 - £ 0.0602 | 8505 In stock |
0.142 in
3.6 mm
|
Pink
|
Silicone
|
0.228 in
5.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.2367 - £ 0.2466 | 3879 In stock |
0.154 in
3.9 mm
|
Yellow
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| £ 0.7172 - £ 0.7469 | 3091 In stock |
0.724 in
18.4 mm
|
Yellow
|
Silicone
|
0.512 in
13.0 mm
|
0.874 in
22.2 mm
|
|
||
| £ 2.5372 - £ 2.5797 | 169 In stock |
0.732 in
18.6 mm
|
Grey
|
Silicone
|
1.5 in
38.1 mm
|
1.382 in
35.1 mm
|
1
|
||
| £ 0.686 - £ 0.7002 | 398 In stock |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| £ 0.4535 - £ 0.462 | 2300 In stock |
0.327 in
8.3 mm
|
Natural
|
Silicone
|
2.315 in
58.8 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.3486 - £ 0.3557 | 100 In stock |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.2452 - £ 0.2551 | 8737 In stock |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 1.0588 - £ 2.4317 | 700 In stock |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| 10241028 | £ 0.099 - £ 0.1031 | 36230 In stock |
0.177 in
4.5 mm
|
Yellow
|
Silicone
|
0.22 in
5.6 mm
|
0.201 in
5.1 mm
|
|
|
| £ 0.163 - £ 0.17 | 118875 In stock |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| £ 0.1502 - £ 0.1559 | 39498 In stock |
0.063 in
1.6 mm
|
Blue
|
Silicone
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
|
||
| 10249857 | £ 0.2721 - £ 0.2721 | 2190 In stock |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
|
| 10240786 | £ 0.3968 - £ 0.9248 | Request the lead time here |
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm
|
|
|
| £ 0.2126 - £ 0.2168 | 2994 In stock |
0.146 in
3.7 mm
|
Natural
|
Silicone
|
2 in
50.8 mm
|
0.276 in
7.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue