Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1785 - £ 0.1814 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1856 - £ 0.1899 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 0.2891 - £ 0.3004 | Request the lead time here |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.445 in
11.3 mm
|
|
||
| £ 0.167 - £ 0.167 | 34415 In stock |
0.13 in
3.3 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.256 in
6.5 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue