Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.3296 - £ 0.3669 2250 In stock
6.4 mm
Natural
Silicone
25.4 mm
11.9 mm
£ 0.1559 - £ 0.1559 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
2.7 mm
£ 0.1715 - £ 0.1715 Request the lead time here
2.2 mm
Natural
Silicone
15.9 mm
3.6 mm
10249802 £ 0.18 - £ 0.18 Request the lead time here
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
£ 0.1516 - £ 0.1516 19396 In stock
1.6 mm
Natural
Silicone
15.9 mm
3.2 mm
£ 0.1338 - £ 0.1338 12490 In stock
1.6 mm
Natural
Silicone
15.9 mm
4.0 mm
£ 0.1745 - £ 0.1826 Request the lead time here
6.4 mm
Natural
Silicone Rubber
19.2 mm
8.5 mm
1
£ 0.2296 - £ 0.2452 Request the lead time here
4.9 mm
Natural
Silicone
22.4 mm
8.9 mm
£ 0.1516 - £ 0.1516 Request the lead time here
1.2 mm
Natural
Silicone
15.5 mm
1.9 mm
£ 0.1601 - £ 0.1601 20418 In stock
2.4 mm
Natural
Silicone
25.4 mm
3.3 mm
£ 0.1573 - £ 0.1573 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
3.0 mm
10249727 £ 0.1545 - £ 0.1545 14000 In stock
1.6 mm
Natural
Silicone
25.4 mm
2.8 mm
£ 0.2792 - £ 0.2792 Request the lead time here
4.0 mm
Natural
Silicone
25.4 mm
10.2 mm
10642771 £ 0.157 - £ 0.1611 Request the lead time here
2.4 mm
Natural
Silicone
16.5 mm
3.3 mm
1
£ 0.1743 - £ 0.1743 Request the lead time here
2.1 mm
Natural
Silicone
31.8 mm
4.0 mm
£ 0.2508 - £ 0.2508 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
£ 0.2806 - £ 0.2934 1449 In stock
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
10249857 £ 0.2721 - £ 0.2721 Request the lead time here
3.9 mm
Natural
Silicone
25.4 mm
9.8 mm
£ 0.1516 - £ 0.1573 Request the lead time here
1.6 mm
Natural
Silicone
16.1 mm
3.9 mm
£ 0.1913 - £ 0.1913 1331 In stock
3.2 mm
Natural
Silicone
25.4 mm
5.7 mm
  • of 7
Masking Pull Plug 11.9 mm 25.4 mm Natural Silicone

10241691

Price Range
£ 0.3669 - £ 0.3296

Stock Levels
2250 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    11.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.7 mm 25.4 mm Natural Silicone

10249710

Price Range
£ 0.1559 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.6 mm 15.9 mm Natural Silicone

10249765

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    2.2 mm
  • h1
    15.9 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Natural Silicone

10249802

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.2 mm 15.9 mm Natural Silicone

10249741

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
19396 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 15.9 mm Natural Silicone

10249789

Price Range
£ 0.1338 - £ 0.1338

Stock Levels
12490 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 19.2 mm Natural Silicone Rubber

10457962

Price Range
£ 0.1826 - £ 0.1745

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    19.2 mm
  • D
    8.5 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 8.9 mm 22.4 mm Natural Silicone

10241677

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.9 mm 15.5 mm Natural Silicone

10241714

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.5 mm
  • D
    1.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 25.4 mm Natural Silicone

10249758

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
20418 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.0 mm 25.4 mm Natural Silicone

10249734

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    3.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.8 mm 25.4 mm Natural Silicone

10249727

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
14000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    25.4 mm
  • D
    2.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.2 mm 25.4 mm Natural Silicone

10241684

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    25.4 mm
  • D
    10.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 17.8 mm Natural Silicone

10642771

Price Range
£ 0.1611 - £ 0.157

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 4.0 mm 31.8 mm Natural Silicone

10249796

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.9 mm 31.8 mm Natural Silicone

10249833

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.4 mm 25.6 mm Natural Silicone

10249864

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
1449 In stock
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 9.8 mm 25.4 mm Natural Silicone

10249857

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.9 mm 16.1 mm Natural Silicone

10249772

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    16.1 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Natural Silicone

10249819

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
1331 In stock
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Natural