Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 5
Show less filters Show more filters
92 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.163 - £ 0.17 Request the lead time here
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.5343 - £ 0.5556 1100 In stock
14.8 mm
Green
Silicone
11.0 mm
16.6 mm
£ 0.0578 - £ 0.0602 9505 In stock
3.6 mm
Pink
Silicone
5.8 mm
4.0 mm
£ 0.4057 - £ 0.9536 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.5258 - £ 0.5485 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 0.8377 - £ 0.8731 1505 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
£ 1.0786 - £ 1.0786 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
£ 0.4124 - £ 0.4294 Request the lead time here
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
£ 0.1715 - £ 0.1785 Request the lead time here
2.8 mm
Green
Silicone
25.4 mm
5.0 mm
£ 0.2806 - £ 0.2934 Request the lead time here
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
£ 0.3486 - £ 0.3557 Request the lead time here
6.4 mm
Green
Silicone
50.8 mm
12.6 mm
1
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 0.0518 - £ 0.0541 Request the lead time here
2.7 mm
Red
Silicone
5.3 mm
3.5 mm
£ 0.1326 - £ 0.1382 1749 In stock
7.2 mm
Purple
Silicone
7.5 mm
8.4 mm
£ 0.686 - £ 0.7002 Request the lead time here
10.4 mm
Yellow
Silicone
49.8 mm
19.6 mm
1
£ 0.1488 - £ 0.1488 Request the lead time here
1.3 mm
Natural
Silicone
15.9 mm
2.3 mm
10240618 £ 0.1871 - £ 0.1956 Request the lead time here
5.0 mm
Green
Silicone
6.8 mm
7.8 mm
  • of 5
Masking Pull Plug 4.0 mm 31.8 mm Blue Silicone

10288542

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 16.6 mm 11.0 mm Green Silicone

10240977

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
1100 In stock
Attributes
  • d1
    14.8 mm
  • h1
    11.0 mm
  • D
    16.6 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug 4.0 mm 5.8 mm Pink Silicone

10241011

Price Range
£ 0.0602 - £ 0.0578

Stock Levels
9505 In stock
Attributes
  • d1
    3.6 mm
  • h1
    5.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
1505 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 25.9 mm 25.4 mm Natural Silicone

10249970

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 5.0 mm 25.4 mm Green Silicone

10288559

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug 10.4 mm 25.6 mm Natural Silicone

10249864

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 12.6 mm 50.8 mm Green Silicone

10192320

Price Range
£ 0.3557 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    50.8 mm
  • D
    12.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 3.5 mm 5.3 mm Red Silicone

10241004

Price Range
£ 0.0541 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • d1
    2.7 mm
  • h1
    5.3 mm
  • D
    3.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 8.4 mm 7.5 mm Purple Silicone

10241042

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
1749 In stock
Attributes
  • d1
    7.2 mm
  • h1
    7.5 mm
  • D
    8.4 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 19.6 mm 49.8 mm Yellow Silicone

10192368

Price Range
£ 0.7002 - £ 0.686

Stock Levels
Request the lead time here
Attributes
  • d1
    10.4 mm
  • h1
    49.8 mm
  • D
    19.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 2.3 mm 15.9 mm Natural Silicone

10251850

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d1
    1.3 mm
  • h1
    15.9 mm
  • D
    2.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.8 mm 6.8 mm Green Silicone

10240618

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0 mm
  • h1
    6.8 mm
  • D
    7.8 mm
  • Material
    Silicone
  • Colour
    Green