Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.1573 - £ 0.1573 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
3.0 mm
10241653 £ 0.1899 - £ 0.1899 1861 In stock
3.3 mm
Natural
Silicone
25.4 mm
5.5 mm
£ 0.2069 - £ 0.2069 Request the lead time here
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.3296 - £ 0.3669 2250 In stock
6.4 mm
Natural
Silicone
25.4 mm
11.9 mm
£ 0.6718 - £ 0.7002 Request the lead time here
9.5 mm
Natural
Silicone
25.4 mm
19.6 mm
£ 0.2508 - £ 0.2508 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
£ 0.2806 - £ 0.2934 1449 In stock
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
£ 0.1601 - £ 0.1601 20418 In stock
2.4 mm
Natural
Silicone
25.4 mm
3.3 mm
£ 0.1743 - £ 0.1743 Request the lead time here
2.1 mm
Natural
Silicone
31.8 mm
4.0 mm
£ 0.1516 - £ 0.1516 19396 In stock
1.6 mm
Natural
Silicone
15.9 mm
3.2 mm
£ 0.1338 - £ 0.1338 12490 In stock
1.6 mm
Natural
Silicone
15.9 mm
4.0 mm
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.2026 - £ 0.2026 Request the lead time here
2.1 mm
Black
EPDM
25.4 mm
2.7 mm
3
10249857 £ 0.2721 - £ 0.2721 Request the lead time here
3.9 mm
Natural
Silicone
25.4 mm
9.8 mm
£ 0.5258 - £ 0.5485 2300 In stock
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 1.0786 - £ 1.0786 1598 In stock
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
£ 0.1899 - £ 0.1899 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
£ 0.2735 - £ 0.2735 Request the lead time here
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
£ 0.5953 - £ 0.5953 Request the lead time here
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
  • of 7
Masking Pull Plug 3.0 mm 25.4 mm Natural Silicone

10249734

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    3.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.5 mm 25.4 mm Natural Silicone

10241653

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
1861 In stock
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    5.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 11.9 mm 25.4 mm Natural Silicone

10241691

Price Range
£ 0.3669 - £ 0.3296

Stock Levels
2250 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    11.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 19.6 mm 25.4 mm Natural Silicone

10249956

Price Range
£ 0.7002 - £ 0.6718

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    19.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.9 mm 31.8 mm Natural Silicone

10249833

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.4 mm 25.6 mm Natural Silicone

10249864

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
1449 In stock
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 25.4 mm Natural Silicone

10249758

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
20418 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 31.8 mm Natural Silicone

10249796

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.2 mm 15.9 mm Natural Silicone

10249741

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
19396 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 15.9 mm Natural Silicone

10249789

Price Range
£ 0.1338 - £ 0.1338

Stock Levels
12490 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.7 mm 25.4 mm Black EPDM

10377642

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.8 mm 25.4 mm Natural Silicone

10249857

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
2300 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 25.9 mm 25.4 mm Natural Silicone

10249970

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
1598 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.4 mm 17.8 mm Black EPDM

10377635

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black