Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1715 - £ 0.1785 | 10699 In stock |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.5343 - £ 0.5556 | 1100 In stock |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
||
| £ 0.0578 - £ 0.0602 | 9505 In stock |
0.142 in
3.6 mm
|
Pink
|
Silicone
|
0.228 in
5.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 1.0687 - £ 1.0687 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
Blue
|
Silicone
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
|
||
| £ 1.0588 - £ 2.4317 | Request the lead time here |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.3486 - £ 0.3557 | Request the lead time here |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.686 - £ 0.7002 | Request the lead time here |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| £ 0.1488 - £ 0.1488 | Request the lead time here |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| £ 0.0471 - £ 0.0524 | Request the lead time here |
|
Green
|
EPDM
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
2
|
||
| 10241035 | £ 0.1029 - £ 0.1071 | Request the lead time here |
0.209 in
5.3 mm
|
Clear
|
Silicone
|
0.295 in
7.5 mm
|
0.248 in
6.3 mm
|
|
|
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 19657 In stock |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| £ 1.1041 - £ 1.1509 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| £ 0.2367 - £ 0.2466 | Request the lead time here |
0.154 in
3.9 mm
|
Yellow
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.1691 - £ 0.1718 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue