Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.17 - £ 0.17 5186 In stock
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
£ 0.3968 - £ 0.3968 3541 In stock
6.4 mm
Natural
Silicone
25.4 mm
13.5 mm
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
10249802 £ 0.18 - £ 0.18 Request the lead time here
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
£ 0.1745 - £ 0.1826 Request the lead time here
6.4 mm
Natural
Silicone Rubber
19.2 mm
8.5 mm
1
£ 0.2792 - £ 0.2792 Request the lead time here
4.0 mm
Natural
Silicone
25.4 mm
10.2 mm
10642771 £ 0.157 - £ 0.1611 Request the lead time here
2.4 mm
Natural
Silicone
16.5 mm
3.3 mm
1
£ 0.3855 - £ 0.3855 1548 In stock
6.5 mm
Natural
Silicone
25.4 mm
13.0 mm
£ 0.1559 - £ 0.1559 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
2.7 mm
£ 0.1913 - £ 0.1913 1331 In stock
3.2 mm
Natural
Silicone
25.4 mm
5.7 mm
£ 0.2324 - £ 0.2423 16088 In stock
3.9 mm
Natural
Silicone
25.4 mm
8.5 mm
£ 0.1785 - £ 0.1856 45994 In stock
4.0 mm
Natural
Silicone
13.3 mm
10.5 mm
£ 0.3699 - £ 0.3699 4681 In stock
6.4 mm
Natural
Silicone
25.4 mm
12.6 mm
£ 0.1658 - £ 0.1658 13394 In stock
2.8 mm
Natural
Silicone
15.9 mm
5.0 mm
£ 0.1956 - £ 0.2069 13372 In stock
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
£ 0.2296 - £ 0.2452 Request the lead time here
4.9 mm
Natural
Silicone
22.4 mm
8.9 mm
£ 0.1516 - £ 0.1516 Request the lead time here
1.2 mm
Natural
Silicone
15.5 mm
1.9 mm
10249727 £ 0.1545 - £ 0.1545 14000 In stock
1.6 mm
Natural
Silicone
25.4 mm
2.8 mm
£ 0.1715 - £ 0.1715 Request the lead time here
2.2 mm
Natural
Silicone
15.9 mm
3.6 mm
£ 0.1516 - £ 0.1573 Request the lead time here
1.6 mm
Natural
Silicone
16.1 mm
3.9 mm
  • of 7
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
5186 In stock
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.5 mm 25.4 mm Natural Silicone

10241707

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
3541 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Natural Silicone

10249802

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 19.2 mm Natural Silicone Rubber

10457962

Price Range
£ 0.1826 - £ 0.1745

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    19.2 mm
  • D
    8.5 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 10.2 mm 25.4 mm Natural Silicone

10241684

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h1
    25.4 mm
  • D
    10.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 17.8 mm Natural Silicone

10642771

Price Range
£ 0.1611 - £ 0.157

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 13.0 mm 25.4 mm Natural Silicone

10249918

Price Range
£ 0.3855 - £ 0.3855

Stock Levels
1548 In stock
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.7 mm 25.4 mm Natural Silicone

10249710

Price Range
£ 0.1559 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Natural Silicone

10249819

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
1331 In stock
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 25.4 mm Natural Silicone

10249840

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
16088 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.5 mm 13.3 mm Natural Silicone

10249871

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
45994 In stock
Attributes
  • d1
    4.0 mm
  • h1
    13.3 mm
  • D
    10.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.6 mm 25.4 mm Natural Silicone

10249901

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
4681 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 15.9 mm Natural Silicone

10373552

Price Range
£ 0.1658 - £ 0.1658

Stock Levels
13394 In stock
Attributes
  • d1
    2.8 mm
  • h1
    15.9 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Natural Silicone

10241660

Price Range
£ 0.2069 - £ 0.1956

Stock Levels
13372 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.9 mm 22.4 mm Natural Silicone

10241677

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.9 mm 15.5 mm Natural Silicone

10241714

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.5 mm
  • D
    1.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.8 mm 25.4 mm Natural Silicone

10249727

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
14000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    25.4 mm
  • D
    2.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.6 mm 15.9 mm Natural Silicone

10249765

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    2.2 mm
  • h1
    15.9 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.9 mm 16.1 mm Natural Silicone

10249772

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    16.1 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Natural