Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability FH Colour D Material d1 Type View
£ 2.0411 - £ 2.0411 Request the lead time here
25.4 mm
Natural
31.8 mm
Silicone
28.6 mm
£ 1.9135 - £ 1.956 Request the lead time here
25.4 mm
Natural
27.8 mm
Silicone
22.0 mm
1
£ 4.6066 - £ 4.6066 Request the lead time here
25.4 mm
Natural
50.8 mm
Silicone
45.1 mm
1
£ 0.1017 - £ 0.3401 112800 In stock
25.0 mm
Black
8.0 mm
TPE/TPV
6.0 mm
1
£ 2.5939 - £ 2.5939 Request the lead time here
25.4 mm
Natural
33.5 mm
Silicone
27.8 mm
1
£ 0.071 - £ 0.2314 Request the lead time here
15.0 mm
Black
3.0 mm
PVC
3.0 mm
1
£ 0.1175 - £ 0.3959 28400 In stock
25.0 mm
Black
10.0 mm
TPE/TPV
8.0 mm
1
£ 0.1885 - £ 0.6298 1200 In stock
25.0 mm
Black
16.0 mm
TPE/TPV
14.0 mm
1
£ 0.2324 - £ 0.2324 Request the lead time here
25.0 mm
Black
18.0 mm
TPE/TPV
16.0 mm
1
£ 0.3401 - £ 0.3401 6000 In stock
25.4 mm
Black
10.0 mm
EPDM
8.0 mm
£ 0.5783 - £ 0.6024 Request the lead time here
25.4 mm
Black
18.0 mm
EPDM
16.0 mm
£ 2.3529 - £ 2.4096 Request the lead time here
25.4 mm
Black
26.0 mm
EPDM
24.0 mm
£ 0.2863 - £ 0.2863 Request the lead time here
25.4 mm
Black
10.5 mm
EPDM
4.8 mm
1
£ 1.7434 - £ 1.7717 Request the lead time here
25.4 mm
Black
33.5 mm
EPDM
27.8 mm
1
£ 0.9922 - £ 0.9922 Request the lead time here
25.4 mm
Black
24.0 mm
EPDM
22.5 mm
£ 5.5705 - £ 5.5705 Request the lead time here
25.4 mm
Black
22.0 mm
EPDM
16.3 mm
1
£ 0.1024 - £ 0.3959 1800 In stock
25.0 mm
Black
14.0 mm
PVC
12.0 mm
2
£ 0.4635 - £ 0.4734 1000 In stock
25.4 mm
Yellow
8.0 mm
Silicone
6.0 mm
461480 £ 0.2905 - £ 0.2905 Request the lead time here
25.4 mm
Black
8.0 mm
EPDM
6.0 mm
£ 0.4663 - £ 0.4663 Request the lead time here
25.4 mm
Black
16.0 mm
EPDM
14.0 mm
  • of 4
Masking Flangeless Plug 28.6 mm 31.8 mm 25.4 mm Silicone Natural

461478

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    28.6 mm
  • D
    31.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 22.0 mm 27.8 mm 25.4 mm Silicone Natural

491683

Price Range
£ 1.956 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    22.0 mm
  • D
    27.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 45.1 mm 50.8 mm 25.4 mm Silicone Natural

491687

Price Range
£ 4.6066 - £ 4.6066

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    45.1 mm
  • D
    50.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 6.0 mm 8.0 mm 25.0 mm TPE/TPV Black

18410

Price Range
£ 0.3401 - £ 0.1017

Stock Levels
112800 In stock
Attributes
  • FH
    25.0 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 27.8 mm 33.5 mm 25.4 mm Silicone Natural

491684

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    27.8 mm
  • D
    33.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 15.0 mm PVC Black

10398

Price Range
£ 0.2314 - £ 0.071

Stock Levels
Request the lead time here
Attributes
  • FH
    15.0 mm
  • d1
    3.0 mm
  • D
    3.0 mm
  • Material
    PVC
  • Colour
    Black
Masking Flangeless Plug 8.0 mm 10.0 mm 25.0 mm TPE/TPV Black

18411

Price Range
£ 0.3959 - £ 0.1175

Stock Levels
28400 In stock
Attributes
  • FH
    25.0 mm
  • d1
    8.0 mm
  • D
    10.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 14.0 mm 16.0 mm 25.0 mm TPE/TPV Black

18414

Price Range
£ 0.6298 - £ 0.1885

Stock Levels
1200 In stock
Attributes
  • FH
    25.0 mm
  • d1
    14.0 mm
  • D
    16.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 16.0 mm 18.0 mm 25.0 mm TPE/TPV Black

18415

Price Range
£ 0.2324 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • FH
    25.0 mm
  • d1
    16.0 mm
  • D
    18.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461481

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
6000 In stock
Attributes
  • FH
    25.4 mm
  • d1
    8.0 mm
  • D
    10.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461485

Price Range
£ 0.6024 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    16.0 mm
  • D
    18.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461489

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    24.0 mm
  • D
    26.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 4.8 mm 10.5 mm 25.4 mm EPDM Black

491690

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    4.8 mm
  • D
    10.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 27.8 mm 33.5 mm 25.4 mm EPDM Black

491694

Price Range
£ 1.7717 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    27.8 mm
  • D
    33.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461488

Price Range
£ 0.9922 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    22.5 mm
  • D
    24.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 16.3 mm 22.0 mm 25.4 mm EPDM Black

461492

Price Range
£ 5.5705 - £ 5.5705

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    16.3 mm
  • D
    22.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.0 mm PVC Black

11135

Price Range
£ 0.3959 - £ 0.1024

Stock Levels
1800 In stock
Attributes
  • FH
    25.0 mm
  • d1
    12.0 mm
  • D
    14.0 mm
  • Material
    PVC
  • Colour
    Black
Masking Flangeless Plug 6.0 mm 8.0 mm 25.4 mm Silicone Yellow

499017

Price Range
£ 0.4734 - £ 0.4635

Stock Levels
1000 In stock
Attributes
  • FH
    25.4 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Flangeless Plug 25.4 mm EPDM Black

461480

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461484

Price Range
£ 0.4663 - £ 0.4663

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    14.0 mm
  • D
    16.0 mm
  • Material
    EPDM
  • Colour
    Black