Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.1913 - £ 0.1998 Request the lead time here
M5
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1291 - £ 0.1345 Request the lead time here
M3
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1291 - £ 0.1345 Request the lead time here
M4
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M5
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.1771 - £ 0.1842 8754 In stock
M5
Natural
Nylon
10.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M5 6.0 mm Nylon Natural

10375044

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 20.0 mm Nylon Natural

10374924

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Nylon Natural

10374917

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 12.0 mm Nylon Natural

10374825

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

10374818

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm Nylon Natural

10374955

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm Nylon Natural

10374863

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Nylon Natural

10375075

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm Nylon Natural

10375068

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
8754 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head