Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 2.1261 - £ 2.2112 53 In stock
M4
Light Brown
PEEK
8.0 mm
Crossed Drive
£ 2.1261 - £ 2.2112 2875 In stock
M4
Light Brown
PEEK
6.0 mm
Crossed Drive
£ 1.5166 - £ 1.5733 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Crossed Drive
£ 5.1736 - £ 5.2728 30 In stock
M5
Light Brown
PEEK
25.0 mm
Crossed Drive
£ 0.0582 - £ 0.0595 Request the lead time here
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.0693 - £ 0.0707 Request the lead time here
M4
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.101 - £ 0.1052 Request the lead time here
M5
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.0646 - £ 0.0659 Request the lead time here
M4
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.1141 - £ 0.1187 Request the lead time here
M4
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.1158 - £ 0.1206 Request the lead time here
M5
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 5.8256 - £ 5.9532 Request the lead time here
M6
Light Brown
PEEK
12.0 mm
Crossed Drive
£ 3.2175 - £ 3.2884 6 In stock
M4
Light Brown
PEEK
25.0 mm
Crossed Drive
£ 1.4174 - £ 1.4741 608 In stock
M2.6
Light Brown
PEEK
6.0 mm
Crossed Drive
£ 2.6931 - £ 2.7498 1450 In stock
M4
Light Brown
PEEK
16.0 mm
Crossed Drive
£ 5.8256 - £ 5.9532 Request the lead time here
M6
Light Brown
PEEK
10.0 mm
Crossed Drive
£ 3.1325 - £ 3.2033 Request the lead time here
M3
Brown
PEEK
20.0 mm
Crossed Drive
£ 0.1023 - £ 0.1067 3500 In stock
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 4.3373 - £ 4.4365 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Crossed Drive
£ 0.109 - £ 0.1135 Request the lead time here
M5
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.4 mm
M2
Natural
Nylon
5.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M4 8.0 mm PEEK Light Brown

10219720

Price Range
£ 2.2112 - £ 2.1261

Stock Levels
53 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm PEEK Light Brown

10219713

Price Range
£ 2.2112 - £ 2.1261

Stock Levels
2875 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PEEK Light Brown

10219652

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm PEEK Light Brown

10219836

Price Range
£ 5.2728 - £ 5.1736

Stock Levels
30 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10238301

Price Range
£ 0.0595 - £ 0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 12.0 mm Mild Steel Natural

10238363

Price Range
£ 0.0707 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 8.0 mm Mild Steel Natural

10636732

Price Range
£ 0.1052 - £ 0.101

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.0 mm Mild Steel Natural

10238356

Price Range
£ 0.0659 - £ 0.0646

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm Mild Steel Natural

10238394

Price Range
£ 0.1187 - £ 0.1141

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 16.0 mm Mild Steel Natural

10238431

Price Range
£ 0.1206 - £ 0.1158

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 12.0 mm PEEK Light Brown

10219850

Price Range
£ 5.9532 - £ 5.8256

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PEEK Light Brown

10219775

Price Range
£ 3.2884 - £ 3.2175

Stock Levels
6 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 6.0 mm PEEK Light Brown

10219607

Price Range
£ 1.4741 - £ 1.4174

Stock Levels
608 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm PEEK Light Brown

10219751

Price Range
£ 2.7498 - £ 2.6931

Stock Levels
1450 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PEEK Light Brown

10219843

Price Range
£ 5.9532 - £ 5.8256

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 20.0 mm PEEK Brown

10219690

Price Range
£ 3.2033 - £ 3.1325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

10238387

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
3500 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm PEEK Light Brown

10219799

Price Range
£ 4.4365 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Mild Steel Natural

10238424

Price Range
£ 0.1135 - £ 0.109

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 5.0 mm Nylon Natural

10294765

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    5.0 mm