Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3203 - £ 0.3331 | Request the lead time here |
|
M8
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.197 - £ 0.2055 | 200 In stock |
|
M6
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.2182 - £ 0.2268 | Request the lead time here |
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.4309 - £ 0.4493 | Request the lead time here |
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.2409 - £ 0.2508 | Request the lead time here |
|
M6
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.231 - £ 0.2409 | 2900 In stock |
|
M6
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.3047 - £ 0.3175 | Request the lead time here |
|
M6
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.1104 - £ 0.1126 | 500 In stock |
|
M3
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 1.871 - £ 1.956 | Request the lead time here |
|
M10
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 1.7292 - £ 1.8001 | Request the lead time here |
|
M10
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 2.0977 - £ 2.1828 | Request the lead time here |
|
M10
|
Natural
|
Nylon
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
| £ 1.0713 - £ 1.223 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.6
|
Natural
|
Reny
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.138 in
3.5 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.138 in
3.5 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | 100 In stock |
0.157 in
4.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | 290 In stock |
0.071 in
1.8 mm
|
M1.2
|
Light Brown
|
PEEK
|
0.071 in
1.8 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | 100 In stock |
|
M1.4
|
Natural
|
Reny
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| £ 1.1613 - £ 1.321 | 900 In stock |
|
M1.4
|
Natural
|
Reny
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 2.6717 - £ 6.243 | Request the lead time here |
0.098 in
2.5 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 1.0807 - £ 1.2351 | Request the lead time here |
|
M1.2
|
Natural
|
Reny
|
0.071 in
1.8 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue