Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 4.3373 - £ 4.4365 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0327 - £ 0.0404 | Request the lead time here |
|
#4-40
|
Natural
|
Nylon
|
1.375 in
34.9 mm
|
Slotted Drive
|
||
| £ 0.0586 - £ 0.0723 | 2000 In stock |
|
1/4/20
|
Natural
|
Nylon
|
0.875 in
22.2 mm
|
Slotted Drive
|
||
| £ 0.0465 - £ 0.0574 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.2299 - £ 0.2838 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
|
||
| £ 0.0799 - £ 0.0986 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.1748 - £ 0.2158 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0488 - £ 0.0602 | 1000 In stock |
|
M5 x 0.8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0345 - £ 0.0426 | Request the lead time here |
|
M3.5 x 0.6
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.0822 - £ 0.1014 | 44000 In stock |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0574 - £ 0.0709 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
|
||
| £ 0.0867 - £ 0.1071 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
|
||
| £ 0.0877 - £ 0.1083 | 51000 In stock |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
|
M3 x 0.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
|
||
| £ 0.0328 - £ 0.0405 | 4000 In stock |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.787 in