Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0319 - £ 0.0394 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
|
||
| £ 0.0488 - £ 0.0602 | 1000 In stock |
|
M5 x 0.8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0298 - £ 0.0368 | 2000 In stock |
|
#8-32
|
Natural
|
Nylon
|
0.438 in
11.1 mm
|
Slotted Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
|
||
| £ 0.0318 - £ 0.0393 | 3000 In stock |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.118 in
3.0 mm
|
|
||
| £ 0.0723 - £ 0.0892 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.0517 - £ 0.0638 | Request the lead time here |
|
M5 x 0.8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.1748 - £ 0.2158 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.1696 - £ 0.2093 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.086 - £ 0.1061 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
|
||
| £ 0.1667 - £ 0.2058 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.1703 - £ 0.2103 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
|
||
| £ 0.0598 - £ 0.0739 | 1000 In stock |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
|
||
| £ 0.1703 - £ 0.2103 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.512 in
13.0 mm
|
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.239 - £ 0.2951 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
2.756 in
70.0 mm
|
|
||
| £ 0.1419 - £ 0.1752 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
2.953 in
75.0 mm
|
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0327 - £ 0.0404 | Request the lead time here |
|
#4-40
|
Natural
|
Nylon
|
1.375 in
34.9 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue