Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0629 - £ 0.0642 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0591 - £ 0.0602 | 26500 In stock |
|
M4
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.17 - £ 0.1771 | 1048 In stock |
|
M2
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 3.6286 - £ 3.6995 | 275 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 5.0885 - £ 5.2019 | 25 In stock |
|
M5
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 4.3373 - £ 4.4365 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 1.5166 - £ 1.5733 | 140 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 2.1261 - £ 2.2112 | 2675 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0693 - £ 0.0707 | 10986 In stock |
|
M4
|
Natural
|
Mild Steel
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.101 - £ 0.1052 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1223 - £ 0.1274 | Request the lead time here |
|
M5
|
Natural
|
Mild Steel
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 5.0885 - £ 5.2019 | 1135 In stock |
|
M5
|
Light Brown
|
PEEK
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 5.287 - £ 5.4004 | 76 In stock |
|
M6
|
Light Brown
|
PEEK
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 1.4174 - £ 1.4741 | 975 In stock |
|
M2.6
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.049 - £ 0.05 | Request the lead time here |
|
M3
|
Natural
|
Mild Steel
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0582 - £ 0.0595 | 3500 In stock |
|
M3
|
Natural
|
Mild Steel
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0646 - £ 0.0659 | Request the lead time here |
|
M4
|
Natural
|
Mild Steel
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1141 - £ 0.1187 | Request the lead time here |
|
M4
|
Natural
|
Mild Steel
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1158 - £ 0.1206 | 8247 In stock |
|
M5
|
Natural
|
Mild Steel
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue