Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2721 - £ 0.2721 | 1829 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.299 - £ 0.299 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.3798 - £ 0.3798 | 3787 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.1587 - £ 0.1615 | 18000 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1757 - £ 0.1757 | 9000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1899 | 8650 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.3401 - £ 0.3401 | 15990 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.4904 - £ 0.5003 | 11000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
| £ 0.72 - £ 0.72 | Request the lead time here |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.0892 - £ 0.0929 | 2740 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| £ 0.0847 - £ 0.0883 | 8220 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0892 - £ 0.0929 | 7453 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 10052440 | £ 0.0847 - £ 0.0883 | 798 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
| £ 0.0847 - £ 0.0883 | 5000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0847 - £ 0.0883 | 1979 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.3982 - £ 0.3982 | 79000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.0946 - £ 0.0946 | 79890 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.6874 - £ 0.6874 | 33256 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.6647 - £ 0.6647 | 1232 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0919 - £ 0.0958 | 9903 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive