Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | 140 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 996 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| £ 0.0291 - £ 0.0359 | 29465 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
|
||
| £ 0.0296 - £ 0.0366 | 608 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0306 - £ 0.0378 | 1039 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | 2557 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
|
||
| £ 0.0294 - £ 0.0362 | 2515 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| £ 0.0296 - £ 0.0366 | 2994 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| 10294697 | £ 0.1329 - £ 0.1356 | Request the lead time here |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
|
|
| £ 0.0304 - £ 0.0375 | 3000 In stock |
|
M2 x 0.4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0294 - £ 0.0362 | 1131 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | 3000 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0302 - £ 0.0373 | 1200 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.63 in
16.0 mm