Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.6874 - £ 0.6874 33500 In stock
1.5 mm
M10
Natural
PA
20.0 mm
Crossed Drive
0120080000VR £ 0.0847 - £ 0.0883 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
8.0 mm
Slotted Drive
£ 0.6647 - £ 0.6647 Request the lead time here
1.5 mm
M10
Natural
PA
16.0 mm
Crossed Drive
£ 0.3345 - £ 0.3416 Request the lead time here
1.0 mm
M6
Natural
PA
50.0 mm
Crossed Drive
£ 0.1856 - £ 0.1899 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
12.0 mm
Crossed Drive
£ 0.0892 - £ 0.0929 1000 In stock
0.4 mm
M2
Natural
Nylon
5.0 mm
Slotted Drive
£ 0.316 - £ 0.316 Request the lead time here
1.3 mm
M8
Natural
PA
20.0 mm
Crossed Drive
£ 0.2849 - £ 0.2849 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.3586 - £ 0.3586 Request the lead time here
1.3 mm
M8
Natural
PA
30.0 mm
Crossed Drive
£ 0.3982 - £ 0.3982 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
40.0 mm
Crossed Drive
£ 0.0847 - £ 0.0883 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.2253 - £ 0.2296 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
30.0 mm
Crossed Drive
£ 0.0847 - £ 0.0883 21000 In stock
0.5 mm
M3
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
4.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
12.0 mm
Slotted Drive
£ 0.1064 - £ 0.1108 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
30.0 mm
Slotted Drive
£ 0.0946 - £ 0.0946 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
5.0 mm
Crossed Drive
£ 0.0857 - £ 0.0894 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0885 - £ 0.0922 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.0857 - £ 0.0894 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
8.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M10 20.0 mm PA Natural

0080860000VR

Price Range
£ 0.6874 - £ 0.6874

Stock Levels
33500 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 8.0 mm Nylon 6/6 Natural

0120080000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M10 16.0 mm PA Natural

0081850000VR

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M6 50.0 mm PA Natural

0080530000VR

Price Range
£ 0.3416 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Crossed Drive M6 12.0 mm Nylon 6/6 Natural

0080430000VR

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M2 5.0 mm Nylon Natural

0120010000VR

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    5.0 mm
Screw Crossed Drive M8 20.0 mm PA Natural

0080690000VR

Price Range
£ 0.316 - £ 0.316

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M8 10.0 mm Nylon 6/6 Natural

0080650000VR

Price Range
£ 0.2849 - £ 0.2849

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M8 30.0 mm PA Natural

0080710000VR

Price Range
£ 0.3586 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M8 40.0 mm Nylon 6/6 Natural

0080730000VR

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M3 16.0 mm Nylon 6/6 Natural

0120120000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M6 30.0 mm Nylon 6/6 Natural

0080500000VR

Price Range
£ 0.2296 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 6.0 mm Nylon 6/6 Natural

0120070000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 4.0 mm Nylon 6/6 Natural

0120060000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M3 12.0 mm Nylon 6/6 Natural

0120100000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 30.0 mm Nylon 6/6 Natural

0120150000VR

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M3 5.0 mm Nylon 6/6 Natural

0081200000VR

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Slotted Drive M4 6.0 mm Nylon 6/6 Natural

0120160000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M3 20.0 mm Nylon 6/6 Natural

0120130000VR

Price Range
£ 0.0922 - £ 0.0885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

0120170000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm