Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.163 - £ 0.17 521 In stock
M2
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1573 - £ 0.1644 Request the lead time here
M2
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.163 - £ 0.17 3750 In stock
M2
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.163 - £ 0.17 250 In stock
M2.5
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.163 - £ 0.17 181 In stock
M2.5
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.163 - £ 0.17 250 In stock
M2.5
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 16380 In stock
M3
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 166 In stock
M3
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.1291 - £ 0.1345 446 In stock
M4
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1291 - £ 0.1345 156 In stock
M4
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.1573 - £ 0.1644 750 In stock
M2.5
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 307 In stock
M3
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 250 In stock
M3
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.163 - £ 0.17 3978 In stock
M2.5
Natural
Nylon
4.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
4.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1291 - £ 0.1345 967 In stock
M3
Natural
Nylon
25.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M2 8.0 mm Nylon Natural

10374719

Price Range
£ 0.17 - £ 0.163

Stock Levels
521 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 20.0 mm Nylon Natural

10374757

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 16.0 mm Nylon Natural

10374740

Price Range
£ 0.17 - £ 0.163

Stock Levels
3750 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

10374788

Price Range
£ 0.17 - £ 0.163

Stock Levels
250 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 12.0 mm Nylon Natural

10374825

Price Range
£ 0.17 - £ 0.163

Stock Levels
181 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 6.0 mm Nylon Natural

10374795

Price Range
£ 0.17 - £ 0.163

Stock Levels
250 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

10374832

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Nylon Natural

10374870

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
16380 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm Nylon Natural

10374917

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
166 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm Nylon Natural

10374955

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
446 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm Nylon Natural

10374993

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
156 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 25.0 mm Nylon Natural

10374849

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
750 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm Nylon Natural

10374887

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
307 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm Nylon Natural

10374863

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.0 mm Nylon Natural

10374900

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
250 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 4.0 mm Nylon Natural

10374771

Price Range
£ 0.17 - £ 0.163

Stock Levels
3978 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

10374818

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 4.0 mm Nylon Natural

10374856

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm Nylon Natural

10374894

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 25.0 mm Nylon Natural

10374931

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
967 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head