Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.3345 - £ 0.3416 4000 In stock
1.0 mm
M6
Natural
Nylon
50.0 mm
Crossed Drive
£ 0.4053 - £ 0.4139 3900 In stock
1.0 mm
M6
Natural
Nylon
60.0 mm
Crossed Drive
£ 0.316 - £ 0.316 1100 In stock
1.3 mm
M8
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.1729 - £ 0.1757 Request the lead time here
0.8 mm
M5
Natural
Nylon
50.0 mm
Crossed Drive
£ 0.1856 - £ 0.1899 130 In stock
1.0 mm
M6
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.1036 - £ 0.1036 12114 In stock
0.7 mm
M4
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.1034 - £ 0.1077 503 In stock
0.7 mm
M4
Natural
Nylon
30.0 mm
Crossed Drive
£ 0.103 - £ 0.103 15897 In stock
0.5 mm
M3
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.0946 - £ 0.0946 Request the lead time here
0.5 mm
M3
Natural
Nylon
10.0 mm
Crossed Drive
10049242 £ 0.0946 - £ 0.0946 11656 In stock
0.5 mm
M3
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.1785 - £ 0.1814 53840 In stock
1.0 mm
M6
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1984 - £ 0.2026 22000 In stock
1.0 mm
M6
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.2253 - £ 0.2296 593 In stock
1.0 mm
M6
Natural
Nylon
30.0 mm
Crossed Drive
£ 0.1757 - £ 0.1757 9000 In stock
1.0 mm
M6
Natural
Nylon
6.5 mm
Crossed Drive
£ 0.2026 - £ 0.2069 10484 In stock
1.0 mm
M6
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.3189 - £ 0.326 4699 In stock
1.0 mm
M6
Natural
Nylon
50.0 mm
Slotted Drive
£ 0.5343 - £ 0.5343 116 In stock
1.3 mm
M8
Natural
Nylon
60.0 mm
Slotted Drive
10052822 £ 0.2863 - £ 0.2863 4294 In stock
1.3 mm
M8
Natural
Nylon
16.0 mm
Slotted Drive
£ 0.1488 - £ 0.1516 9853 In stock
0.8 mm
M5
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.1771 - £ 0.18 718 In stock
1.0 mm
M6
Natural
Nylon
12.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M6 50.0 mm Nylon Natural

10049679

Price Range
£ 0.3416 - £ 0.3345

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Crossed Drive M6 60.0 mm Nylon Natural

10049686

Price Range
£ 0.4139 - £ 0.4053

Stock Levels
3900 In stock
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
Screw Crossed Drive M8 20.0 mm Nylon Natural

10049815

Price Range
£ 0.316 - £ 0.316

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M5 50.0 mm Nylon Natural

10049518

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    50.0 mm
Screw Crossed Drive M6 12.0 mm Nylon Natural

10049570

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
130 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M4 25.0 mm Nylon Natural

10049372

Price Range
£ 0.1036 - £ 0.1036

Stock Levels
12114 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M4 30.0 mm Nylon Natural

10049389

Price Range
£ 0.1077 - £ 0.1034

Stock Levels
503 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M3 25.0 mm Nylon Natural

10049297

Price Range
£ 0.103 - £ 0.103

Stock Levels
15897 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M3 10.0 mm Nylon Natural

10049259

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M3 8.0 mm Nylon Natural

10049242

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
11656 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M6 10.0 mm Nylon Natural

10049563

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
53840 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M6 20.0 mm Nylon Natural

10049594

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
22000 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M6 30.0 mm Nylon Natural

10049617

Price Range
£ 0.2296 - £ 0.2253

Stock Levels
593 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M6 6.5 mm Nylon Natural

10049525

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

10052754

Price Range
£ 0.2069 - £ 0.2026

Stock Levels
10484 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M6 50.0 mm Nylon Natural

10052785

Price Range
£ 0.326 - £ 0.3189

Stock Levels
4699 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Slotted Drive M8 60.0 mm Nylon Natural

10052877

Price Range
£ 0.5343 - £ 0.5343

Stock Levels
116 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    60.0 mm
Screw Slotted Drive M8 16.0 mm Nylon Natural

10052822

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
4294 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M5 25.0 mm Nylon Natural

10052662

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
9853 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M6 12.0 mm Nylon Natural

10052723

Price Range
£ 0.18 - £ 0.1771

Stock Levels
718 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm