Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10049242 | £ 0.0946 - £ 0.0946 | 11656 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
|
| £ 1.2119 - £ 1.2615 | Request the lead time here |
|
M1.4
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 0.0946 - £ 0.0946 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.103 - £ 0.103 | 413 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1036 - £ 0.1036 | 12114 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1516 - £ 0.1516 | 29411 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1615 - £ 0.1615 | 4984 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1488 - £ 0.1516 | 4970 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1408 - £ 0.1408 | 29021 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.1658 - £ 0.17 | 1528 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.2849 - £ 0.2849 | 19000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.3586 - £ 0.3586 | 11000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.103 - £ 0.103 | 15897 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0951 - £ 0.0951 | 32321 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.0946 - £ 0.0946 | 1648 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.103 - £ 0.103 | 2845 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1899 | 130 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.2253 - £ 0.2296 | 593 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| 10049327 | £ 0.0951 - £ 0.0951 | 353 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
|
| £ 0.1036 - £ 0.1036 | 900 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue