Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.163 - £ 0.17 | 521 In stock |
|
M2
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1573 - £ 0.1644 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 3750 In stock |
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 250 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 181 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 250 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | 16380 In stock |
|
M3
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | 166 In stock |
|
M3
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.1291 - £ 0.1345 | 446 In stock |
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1291 - £ 0.1345 | 156 In stock |
|
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.1573 - £ 0.1644 | 750 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | 307 In stock |
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | 250 In stock |
|
M3
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | 3978 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1291 - £ 0.1345 | 967 In stock |
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive