Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1301 - £ 0.1328 | 2592 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.153 - £ 0.1559 | 6000 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.1715 - £ 0.1743 | 3929 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.3245 - £ 0.3245 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.5343 - £ 0.5343 | 116 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.6874 - £ 0.6874 | 2947 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.1885 - £ 0.1927 | 18000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.3189 - £ 0.326 | 4699 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 0.2608 - £ 0.2608 | 2600 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.2721 - £ 0.2721 | 56 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.2026 - £ 0.2069 | 10484 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.3855 - £ 0.394 | 3663 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.2154 - £ 0.2197 | 20000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.5187 - £ 0.5187 | 9000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
| 10052822 | £ 0.2863 - £ 0.2863 | 4294 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
| £ 0.3812 - £ 0.3812 | 18000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.1715 - £ 0.1743 | 284000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.1771 - £ 0.18 | 1517 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 1.2119 - £ 1.2615 | Request the lead time here |
|
M1.4
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 0.0946 - £ 0.0946 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue