Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0465 - £ 0.0574 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.2299 - £ 0.2838 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
| £ 0.0436 - £ 0.0538 | 5000 In stock |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.0401 - £ 0.0496 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0318 - £ 0.0393 | 3000 In stock |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0345 - £ 0.0426 | Request the lead time here |
0.024 in
0.6 mm
|
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.2437 - £ 0.3008 | Request the lead time here |
0.059 in
1.5 mm
|
M10 x 1.5
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.0822 - £ 0.1014 | 6000 In stock |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.1643 - £ 0.2029 | Request the lead time here |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
0.028 in
0.7 mm
|
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.056 - £ 0.0691 | 6000 In stock |
0.039 in
1.0 mm
|
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0517 - £ 0.0638 | Request the lead time here |
0.031 in
0.8 mm
|
M5 x 0.8
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.1696 - £ 0.2093 | Request the lead time here |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue