Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0587 - £ 0.1157 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.236 in
6.0 mm
|
Star Drive
|
||
| £ 0.0621 - £ 0.1222 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.394 in
10.0 mm
|
Star Drive
|
||
| £ 0.0597 - £ 0.1178 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.315 in
8.0 mm
|
Star Drive
|
||
| £ 0.0892 - £ 0.0929 | 2740 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| £ 0.1408 - £ 0.1431 | 27840 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1394 - £ 0.146 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.1355 - £ 0.141 | 250 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.1394 - £ 0.146 | 900 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1244 - £ 0.1297 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1193 - £ 0.1243 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| £ 0.1417 - £ 0.1474 | 98 In stock |
|
M2.5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 1996 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| £ 0.0306 - £ 0.0378 | 1000 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0296 - £ 0.0366 | 188 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.0302 - £ 0.0373 | 1200 In stock |
|
M2.5 x 0.45
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue