Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 1.2119 - £ 1.2615 Request the lead time here
M1.4
Brown
PEEK
2.5 mm
Crossed Drive
£ 1.2119 - £ 1.2615 Request the lead time here
M1.4
Brown
PEEK
4.0 mm
Crossed Drive
£ 1.1613 - £ 1.321 900 In stock
M1.4
Natural
Reny
6.0 mm
Crossed Drive
£ 1.0807 - £ 1.2351 Request the lead time here
M1.4
Natural
Reny
4.0 mm
Crossed Drive
£ 1.0807 - £ 1.2351 Request the lead time here
M1.4
Natural
Reny
3.5 mm
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
3.0 mm
M1.4
Light Brown
PEEK
3.0 mm
Crossed Drive
£ 2.8865 - £ 6.4192 200 In stock
6.0 mm
M1.4
Light Brown
PEEK
6.0 mm
Crossed Drive
£ 1.0807 - £ 1.2351 100 In stock
M1.4
Natural
Reny
2.0 mm
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
2.5 mm
M1.4
Light Brown
PEEK
2.5 mm
Crossed Drive
£ 2.6717 - £ 6.243 100 In stock
3.5 mm
M1.4
Light Brown
PEEK
3.5 mm
Crossed Drive
£ 1.0807 - £ 1.2351 Request the lead time here
M1.4
Natural
Reny
2.5 mm
Crossed Drive
£ 2.6717 - £ 6.243 100 In stock
4.0 mm
M1.4
Light Brown
PEEK
4.0 mm
Crossed Drive
£ 2.6717 - £ 6.243 100 In stock
2.0 mm
M1.4
Light Brown
PEEK
2.0 mm
Crossed Drive
£ 1.0807 - £ 1.2351 200 In stock
M1.4
Natural
Reny
3.0 mm
Crossed Drive
Screw Crossed Drive M1.4 2.5 mm PEEK Brown

10358696

Price Range
£ 1.2615 - £ 1.2119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 4.0 mm PEEK Brown

10358689

Price Range
£ 1.2615 - £ 1.2119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 6.0 mm Reny Natural

10342039

Price Range
£ 1.321 - £ 1.1613

Stock Levels
900 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 4.0 mm Reny Natural

10342022

Price Range
£ 1.2351 - £ 1.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 3.5 mm Reny Natural

10342015

Price Range
£ 1.2351 - £ 1.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    3.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 3.0 mm PEEK Light Brown

10342251

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    3.0 mm
  • Thread Length
    3.0 mm
Screw Crossed Drive M1.4 6.0 mm PEEK Light Brown

10342282

Price Range
£ 6.4192 - £ 2.8865

Stock Levels
200 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    6.0 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M1.4 2.0 mm Reny Natural

10341988

Price Range
£ 1.2351 - £ 1.0807

Stock Levels
100 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    2.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 2.5 mm PEEK Light Brown

10342244

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    2.5 mm
  • Thread Length
    2.5 mm
Screw Crossed Drive M1.4 3.5 mm PEEK Light Brown

10342268

Price Range
£ 6.243 - £ 2.6717

Stock Levels
100 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    3.5 mm
  • Thread Length
    3.5 mm
Screw Crossed Drive M1.4 2.5 mm Reny Natural

10341995

Price Range
£ 1.2351 - £ 1.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.4 4.0 mm PEEK Light Brown

10342275

Price Range
£ 6.243 - £ 2.6717

Stock Levels
100 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    4.0 mm
  • Thread Length
    4.0 mm
Screw Crossed Drive M1.4 2.0 mm PEEK Light Brown

10342237

Price Range
£ 6.243 - £ 2.6717

Stock Levels
100 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Pitch Diameter
    2.0 mm
  • Thread Length
    2.0 mm
Screw Crossed Drive M1.4 3.0 mm Reny Natural

10342008

Price Range
£ 1.2351 - £ 1.0807

Stock Levels
200 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.4
  • Thread Length
    3.0 mm
  • Head Type
    Pan Head