Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
186 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0951 - £ 0.0951 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.1036 - £ 0.1036 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 0.1488 - £ 0.1516 Request the lead time here
0.8 mm
M5
Natural
PA
6.0 mm
Crossed Drive
£ 0.1408 - £ 0.1408 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
16.0 mm
Crossed Drive
£ 0.1729 - £ 0.1757 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
50.0 mm
Crossed Drive
£ 0.1856 - £ 0.1899 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
12.0 mm
Crossed Drive
0080170000VR £ 0.0951 - £ 0.0951 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
8.0 mm
Crossed Drive
£ 0.1036 - £ 0.1036 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.1615 - £ 0.1615 4000 In stock
0.8 mm
M5
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.1658 - £ 0.17 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
40.0 mm
Crossed Drive
£ 0.1516 - £ 0.1516 27840 In stock
0.8 mm
M5
Natural
Nylon 6/6
8.0 mm
Crossed Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M6
Natural
Nylon
16.0 mm
Slotted Drive
£ 0.4309 - £ 0.4493 Request the lead time here
M8
Natural
Nylon
30.0 mm
Slotted Drive
£ 0.3642 - £ 0.3798 Request the lead time here
M6
Natural
Nylon
50.0 mm
Slotted Drive
£ 0.3543 - £ 0.3699 Request the lead time here
M8
Natural
Nylon
16.0 mm
Slotted Drive
£ 0.1382 - £ 0.141 Request the lead time here
M5
Natural
Nylon
10.0 mm
Slotted Drive
£ 0.153 - £ 0.1587 Request the lead time here
M5
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.1417 - £ 0.146 Request the lead time here
M5
Natural
Nylon
16.0 mm
Slotted Drive
£ 0.3203 - £ 0.3331 Request the lead time here
M6
Natural
Nylon
30.0 mm
Slotted Drive
£ 0.1417 - £ 0.1474 Request the lead time here
M6
Natural
Nylon
8.0 mm
Slotted Drive
  • of 10
Screw Crossed Drive M4 10.0 mm Nylon 6/6 Natural

0080180000VR

Price Range
£ 0.0951 - £ 0.0951

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M4 25.0 mm Nylon 6/6 Natural

0080230000VR

Price Range
£ 0.1036 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M5 6.0 mm PA Natural

0080260000VR

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M5 16.0 mm Nylon 6/6 Natural

0080310000VR

Price Range
£ 0.1408 - £ 0.1408

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M5 50.0 mm Nylon 6/6 Natural

0080370000VR

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    50.0 mm
Screw Crossed Drive M6 12.0 mm Nylon 6/6 Natural

0080430000VR

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M4 8.0 mm Nylon 6/6 Natural

0080170000VR

Price Range
£ 0.0951 - £ 0.0951

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M4 20.0 mm Nylon 6/6 Natural

0080220000VR

Price Range
£ 0.1036 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M5 20.0 mm Nylon 6/6 Natural

0080330000VR

Price Range
£ 0.1615 - £ 0.1615

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M5 40.0 mm Nylon 6/6 Natural

0080360000VR

Price Range
£ 0.17 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Screw Crossed Drive M5 8.0 mm Nylon 6/6 Natural

0080270000VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
27840 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M6 16.0 mm Nylon Natural

050061600002

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M8 30.0 mm Nylon Natural

050083000002

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M6 50.0 mm Nylon Natural

050065000002

Price Range
£ 0.3798 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M8 16.0 mm Nylon Natural

050081600002

Price Range
£ 0.3699 - £ 0.3543

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 10.0 mm Nylon Natural

050051000002

Price Range
£ 0.141 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 25.0 mm Nylon Natural

050052500002

Price Range
£ 0.1587 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 16.0 mm Nylon Natural

050051600002

Price Range
£ 0.146 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M6 30.0 mm Nylon Natural

050063000002

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M6 8.0 mm Nylon Natural

050060800002

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head