Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.1023 - £ 0.1067 250 In stock
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 2.1261 - £ 2.2112 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
Crossed Drive
£ 0.049 - £ 0.05 Request the lead time here
M3
Natural
Mild Steel
6.0 mm
Crossed Drive
£ 1.5166 - £ 1.5733 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Crossed Drive
£ 2.0694 - £ 2.2112 Request the lead time here
M4
Light Brown
PEEK
10.0 mm
Crossed Drive
£ 0.0531 - £ 0.0542 Request the lead time here
M3
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.0765 - £ 0.0781 Request the lead time here
M4
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.0605 - £ 0.0618 Request the lead time here
M4
Natural
Mild Steel
6.0 mm
Crossed Drive
£ 1.5166 - £ 1.5733 750 In stock
M3
Light Brown
PEEK
10.0 mm
Crossed Drive
£ 4.3373 - £ 4.4365 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Crossed Drive
£ 0.0857 - £ 0.0894 1000 In stock
0.7 mm
M4
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0935 - £ 0.0975 Request the lead time here
0.7 mm
M4
Natural
Nylon
25.0 mm
Slotted Drive
£ 0.1301 - £ 0.1328 24000 In stock
0.8 mm
M5
Natural
Nylon 6/6
8.0 mm
Slotted Drive
£ 0.1401 - £ 0.1431 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
6.5 mm
Slotted Drive
£ 0.1771 - £ 0.18 1000 In stock
1.0 mm
M6
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.2608 - £ 0.2608 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
40.0 mm
Slotted Drive
£ 0.2721 - £ 0.2721 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.3416 - £ 0.3416 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
30.0 mm
Slotted Drive
£ 0.6307 - £ 0.6307 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
80.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

342042040952

Price Range
£ 0.1067 - £ 0.1023

Stock Levels
250 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm PEEK Light Brown

180040870409

Price Range
£ 2.2112 - £ 2.1261

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Mild Steel Natural

342030640952

Price Range
£ 0.05 - £ 0.049

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PEEK Light Brown

180030870409

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.0 mm PEEK Light Brown

180041070409

Price Range
£ 2.2112 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm Mild Steel Natural

342031040952

Price Range
£ 0.0542 - £ 0.0531

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm Mild Steel Natural

342041640952

Price Range
£ 0.0781 - £ 0.0765

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm Mild Steel Natural

342040640952

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PEEK Light Brown

180031070409

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
750 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm PEEK Light Brown

180051070409

Price Range
£ 4.4365 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

0120180000VR

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M4 25.0 mm Nylon Natural

0120230000VR

Price Range
£ 0.0975 - £ 0.0935

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M5 8.0 mm Nylon 6/6 Natural

0120270000VR

Price Range
£ 0.1328 - £ 0.1301

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M5 20.0 mm Nylon 6/6 Natural

0120330000VR

Price Range
£ 0.1431 - £ 0.1401

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 6.5 mm Nylon 6/6 Natural

0120390000VR

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Natural

0120450000VR

Price Range
£ 0.18 - £ 0.1771

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Natural

0120520000VR

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M8 10.0 mm Nylon 6/6 Natural

0120650000VR

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M8 30.0 mm Nylon 6/6 Natural

0120710000VR

Price Range
£ 0.3416 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M8 80.0 mm Nylon 6/6 Natural

0120760000VR

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    80.0 mm