Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0306 - £ 0.0378 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
25.0 mm
Slotted Drive
50M020040N004 £ 0.1329 - £ 0.1356 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
4.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
0.5 mm
M2.5
Natural
Nylon 6/6
12.0 mm
Crossed Drive
£ 0.1772 - £ 0.2188 27000 In stock
1.3 mm
M8 x 1.25
Natural
Nylon 6/6
50.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
5.0 mm
Crossed Drive
£ 0.0453 - £ 0.056 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
42.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
0.5 mm
M2.5
Natural
Nylon 6/6
8.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.5 mm
M2.5 x 0.45
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
8.0 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0289 - £ 0.0357 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
5.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
12.0 mm
Crossed Drive
£ 0.0288 - £ 0.0356 Request the lead time here
0.4 mm
M2
Natural
Nylon 6/6
4.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
0.4 mm
M2 x 0.4
Natural
Nylon 6/6
16.0 mm
Crossed Drive
£ 0.0291 - £ 0.0359 Request the lead time here
0.5 mm
M2.5
Natural
Nylon 6/6
6.0 mm
Crossed Drive
  • of 30
Screw Slotted Drive M2 x 0.4 25.0 mm Nylon 6/6 Natural

50M020040N025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M2 x 0.4 4.0 mm Nylon 6/6 Natural

50M020040N004

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    4.0 mm
Screw Crossed Drive M2 25.0 mm Nylon 6/6 Natural

50M020040P025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Natural

50M025045P010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.1 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M2.5 x 0.45 25.0 mm Nylon 6/6 Natural

50M025045P025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.1 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Natural

50M025045N010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M2.5 12.0 mm Nylon 6/6 Natural

50M025045P012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M8 x 1.25 50.0 mm Nylon 6/6 Natural

50M080125N050

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
27000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.3 mm
  • Thread Length
    50.0 mm
Screw Crossed Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

50M025045P005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.1 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Slotted Drive M3 x 0.5 42.0 mm Nylon 6/6 Natural

50M030050N042

Price Range
£ 0.056 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    42.0 mm
Screw Crossed Drive M2.5 8.0 mm Nylon 6/6 Natural

50M025045P008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M2.5 x 0.45 20.0 mm Nylon 6/6 Natural

50M025045P020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.1 mm
  • Thread Size
    M2.5 x 0.45
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M2 8.0 mm Nylon 6/6 Natural

50M020040P008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M2 x 0.4 20.0 mm Nylon 6/6 Natural

50M020040P020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M2 5.0 mm Nylon 6/6 Natural

50M020040P005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    5.0 mm
Screw Crossed Drive M2 x 0.4 12.0 mm Nylon 6/6 Natural

50M020040P012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M2 4.0 mm Nylon 6/6 Natural

50M020040P004

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Pitch Diameter
    0.4 mm
  • Thread Length
    4.0 mm
Screw Crossed Drive M2 x 0.4 10.0 mm Nylon 6/6 Natural

50M020040P010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

50M020040P016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2 x 0.4
  • Pitch Diameter
    0.4 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M2.5 6.0 mm Nylon 6/6 Natural

50M025045P006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm