Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.2211 - £ 0.2296 Request the lead time here
M5
Natural
Nylon
50.0 mm
Crossed Drive
£ 0.2381 - £ 0.248 Request the lead time here
M6
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.4011 - £ 0.4181 Request the lead time here
M6
Natural
Nylon
40.0 mm
Crossed Drive
£ 0.4394 - £ 0.4578 Request the lead time here
M8
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.5641 - £ 0.5868 Request the lead time here
M8
Natural
Nylon
40.0 mm
Crossed Drive
£ 2.6717 - £ 2.9805 Request the lead time here
M1.6
Light Brown
PEEK
6.0 mm
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
M1.6
Light Brown
PEEK
3.5 mm
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
M1.6
Light Brown
PEEK
2.5 mm
Crossed Drive
£ 2.8865 - £ 3.061 Request the lead time here
M1.6
Light Brown
PEEK
4.0 mm
Crossed Drive
£ 0.0606 - £ 0.0748 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0298 - £ 0.0368 2000 In stock
#8-32
Natural
Nylon 6/6
11.1 mm
Slotted Drive
£ 0.036 - £ 0.0445 Request the lead time here
#10-32
Natural
Nylon 6/6
6.4 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.0328 - £ 0.0405 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 0.0465 - £ 0.0574 2000 In stock
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
35.0 mm
Slotted Drive
£ 0.0451 - £ 0.0557 Request the lead time here
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
35.0 mm
Crossed Drive
£ 0.0418 - £ 0.0516 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
30.0 mm
Crossed Drive
£ 0.0469 - £ 0.0579 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
40.0 mm
Slotted Drive
£ 0.0345 - £ 0.0426 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
35.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M5 50.0 mm Nylon Natural

423023500002

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    50.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 16.0 mm Nylon Natural

423026500002

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 40.0 mm Nylon Natural

423028500002

Price Range
£ 0.4181 - £ 0.4011

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M8 16.0 mm Nylon Natural

423030500002

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M8 40.0 mm Nylon Natural

423033000002

Price Range
£ 0.5868 - £ 0.5641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 6.0 mm PEEK Light Brown

1440004

Price Range
£ 2.9805 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 3.5 mm PEEK Light Brown

1440002

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    3.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 2.5 mm PEEK Light Brown

1440000

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    2.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 4.0 mm PEEK Light Brown

1440003

Price Range
£ 3.061 - £ 2.8865

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 x 0.8 10.0 mm Nylon 6/6 Natural

50M050080N010

Price Range
£ 0.0748 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Natural

010832P043

Price Range
£ 0.0368 - £ 0.0298

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.4 mm
  • Thread Size
    #8-32
  • Thread Length
    11.1 mm
  • Head Type
    Pan Head
Screw Slotted Drive #10-32 0.250 in Nylon 6/6 Natural

011032P025

Price Range
£ 0.0445 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    2.8 mm
  • Thread Size
    #10-32
  • Thread Length
    6.4 mm
  • Head Type
    Pan Head
Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Natural

50M040070N006

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

50M040070N020

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M4 x 0.7 25.0 mm Nylon 6/6 Natural

50M040070P025

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M4 x 0.7 35.0 mm Nylon 6/6 Natural

50M040070N035

Price Range
£ 0.0574 - £ 0.0465

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    35.0 mm
Screw Crossed Drive M3 x 0.5 35.0 mm Nylon 6/6 Natural

50M030050P035

Price Range
£ 0.0557 - £ 0.0451

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    35.0 mm
Screw Crossed Drive M4 x 0.7 30.0 mm Nylon 6/6 Natural

50M040070P030

Price Range
£ 0.0516 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Natural

50M040070N040

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    40.0 mm
Screw Crossed Drive M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

50M035060P035

Price Range
£ 0.0426 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    35.0 mm