Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1193 - £ 0.1243 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.135 - £ 0.1407 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.1291 - £ 0.1345 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1291 - £ 0.1345 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1193 - £ 0.1243 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.1573 - £ 0.1644 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1186 - £ 0.1235 | Request the lead time here |
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1302 - £ 0.1356 | Request the lead time here |
|
M4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.1771 - £ 0.1842 | Request the lead time here |
|
M5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue