Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.163 - £ 0.17 Request the lead time here
M2
Natural
Nylon
4.0 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M5
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.1502 - £ 0.1559 Request the lead time here
M3
Natural
Nylon
30.0 mm
Crossed Drive
£ 0.1193 - £ 0.1243 Request the lead time here
M4
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.135 - £ 0.1407 Request the lead time here
M4
Natural
Nylon
30.0 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M5
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1193 - £ 0.1243 Request the lead time here
M4
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1302 - £ 0.1356 Request the lead time here
M4
Natural
Nylon
25.0 mm
Crossed Drive
£ 0.1913 - £ 0.1998 Request the lead time here
M5
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1573 - £ 0.1644 Request the lead time here
M2
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.1913 - £ 0.1998 Request the lead time here
M5
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.163 - £ 0.17 250 In stock
M2.5
Natural
Nylon
5.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.1186 - £ 0.1235 Request the lead time here
M3
Natural
Nylon
4.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M2 4.0 mm Nylon Natural

423000500002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Material
    Nylon
Screw Crossed Drive M5 16.0 mm Nylon Natural

423021000002

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 30.0 mm Nylon Natural

423014000002

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 12.0 mm Nylon Natural

423016000002

Price Range
£ 0.1243 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 30.0 mm Nylon Natural

423018000002

Price Range
£ 0.1407 - £ 0.135

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm Nylon Natural

423020000002

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.0 mm Nylon Natural

423015500002

Price Range
£ 0.1243 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm Nylon Natural

423017500002

Price Range
£ 0.1356 - £ 0.1302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 8.0 mm Nylon Natural

423019500002

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

423008000002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    16.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Nylon Natural

423010500002

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 20.0 mm Nylon Natural

423004000002

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 6.0 mm Nylon Natural

423006000002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm Nylon Natural

423010000002

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.0 mm Nylon Natural

423012000002

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 6.0 mm Nylon Natural

423019000002

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

423005500002

Price Range
£ 0.17 - £ 0.163

Stock Levels
250 In stock
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 12.0 mm Nylon Natural

423007500002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

423007000002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 4.0 mm Nylon Natural

423009500002

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    4.0 mm
  • Head Type
    Pan Head