Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0373 - £ 0.046 1000 In stock
M5 x 0.8
4.1 mm
Crossed Drive
£ 0.037 - £ 0.0457 Request the lead time here
M5 x 0.8
16.1 mm
Crossed Drive
£ 0.0412 - £ 0.0508 Request the lead time here
M6 x 1.0
3.3 mm
Crossed Drive
£ 0.0563 - £ 0.0695 2801 In stock
M6 x 1.0
15.3 mm
Crossed Drive
£ 0.1657 - £ 0.2046 Request the lead time here
M8 x 1.25
13.4 mm
Crossed Drive
£ 0.1808 - £ 0.2232 Request the lead time here
M10 x 1.5
12.7 mm
Crossed Drive
£ 0.0288 - £ 0.0356 2000 In stock
M2.5 x 0.45
2.3 mm
Crossed Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
12.3 mm
Crossed Drive
£ 0.1669 - £ 0.2061 Request the lead time here
M8 x 1.25
23.4 mm
Crossed Drive
£ 0.1772 - £ 0.2188 1500 In stock
M8 x 1.25
43.4 mm
Crossed Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
27.7 mm
Crossed Drive
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
3.4 mm
Crossed Drive
£ 0.1654 - £ 0.2042 Request the lead time here
M8 x 1.25
9.4 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
17.6 mm
Crossed Drive
£ 0.0565 - £ 0.0698 Request the lead time here
M6 x 1.0
20.3 mm
Crossed Drive
£ 0.0334 - £ 0.0412 Request the lead time here
M3.5 x 0.6
31.9 mm
Crossed Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
8.3 mm
Crossed Drive
£ 0.0789 - £ 0.0974 2500 In stock
M6 x 1.0
40.3 mm
Crossed Drive
10298855 £ 0.1667 - £ 0.2058 Request the lead time here
M8 x 1.25
18.4 mm
Crossed Drive
£ 0.0623 - £ 0.0769 Request the lead time here
M5 x 0.8
36.1 mm
Crossed Drive
  • of 7
Screw Crossed Drive M5 x 0.8 4.1 mm Nylon 6/6 Natural

10297674

Price Range
£ 0.046 - £ 0.0373

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 16.1 mm Nylon 6/6 Natural

10297711

Price Range
£ 0.0457 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    16.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 3.3 mm Nylon 6/6 Natural

10298350

Price Range
£ 0.0508 - £ 0.0412

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 15.3 mm Nylon 6/6 Natural

10298398

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
2801 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    15.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 13.4 mm Nylon 6/6 Natural

10298848

Price Range
£ 0.2046 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    13.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 12.7 mm Nylon 6/6 Natural

10299227

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 2.3 mm Nylon 6/6 Natural

10295373

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 12.3 mm Nylon 6/6 Natural

10297131

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 23.4 mm Nylon 6/6 Natural

10298862

Price Range
£ 0.2061 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    23.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 43.4 mm Nylon 6/6 Natural

10298879

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    43.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 27.7 mm Nylon 6/6 Natural

10299241

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    27.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 3.4 mm Nylon 6/6 Natural

10298824

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 9.4 mm Nylon 6/6 Natural

10298831

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 17.6 mm Nylon 6/6 Natural

10296158

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 20.3 mm Nylon 6/6 Natural

10298404

Price Range
£ 0.0698 - £ 0.0565

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    20.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 31.9 mm Nylon 6/6 Natural

10296691

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    31.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 8.3 mm Nylon 6/6 Natural

10297124

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 40.3 mm Nylon 6/6 Natural

10298428

Price Range
£ 0.0974 - £ 0.0789

Stock Levels
2500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    40.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 18.4 mm Nylon 6/6 Natural

10298855

Price Range
£ 0.2058 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    18.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 36.1 mm Nylon 6/6 Natural

10297742

Price Range
£ 0.0769 - £ 0.0623

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    36.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6