Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0294 - £ 0.0362 | 4000 In stock |
M2.5 x 0.45
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2.5 x 0.45
|
0.563 in
14.3 mm
|
Crossed Drive
|
||
| £ 0.0291 - £ 0.0359 | 3000 In stock |
M3 x 0.5
|
0.142 in
3.6 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | 6000 In stock |
M3.5 x 0.6
|
0.193 in
4.9 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3 x 0.5
|
0.535 in
13.6 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | 2000 In stock |
M2.5 x 0.45
|
0.406 in
10.3 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2.5 x 0.45
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| 10296097 | £ 0.0289 - £ 0.0357 | Request the lead time here |
M3 x 0.5
|
0.102 in
2.6 mm
|
Crossed Drive
|
|
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
1.091 in
27.7 mm
|
Crossed Drive
|
||
| £ 0.1654 - £ 0.2042 | 488 In stock |
M8 x 1.25
|
0.37 in
9.4 mm
|
Crossed Drive
|
||
| £ 0.1772 - £ 0.2188 | 1500 In stock |
M8 x 1.25
|
1.709 in
43.4 mm
|
Crossed Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
0.921 in
23.4 mm
|
Crossed Drive
|
||
| £ 0.0296 - £ 0.0366 | 1000 In stock |
M2.5 x 0.45
|
0.327 in
8.3 mm
|
Crossed Drive
|
||
| £ 0.0315 - £ 0.039 | Request the lead time here |
M3.5 x 0.6
|
0.508 in
12.9 mm
|
Crossed Drive
|
||
| £ 0.0319 - £ 0.0394 | 3000 In stock |
M4 x 0.7
|
0.091 in
2.3 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | 2000 In stock |
M3.5 x 0.6
|
0.114 in
2.9 mm
|
Crossed Drive
|
||
| £ 0.0329 - £ 0.0406 | 2000 In stock |
M4 x 0.7
|
0.839 in
21.3 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3 x 0.5
|
0.89 in
22.6 mm
|
Crossed Drive
|
||
| £ 0.0476 - £ 0.0588 | 900 In stock |
M5 x 0.8
|
0.319 in
8.1 mm
|
Crossed Drive
|
||
| £ 0.0317 - £ 0.0392 | Request the lead time here |
M3.5 x 0.6
|
0.665 in
16.9 mm
|
Crossed Drive