Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5 x 0.45
8.3 mm
Crossed Drive
£ 0.0306 - £ 0.0378 2000 In stock
M2.5 x 0.45
23.3 mm
Crossed Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2.5 x 0.45
4.3 mm
Crossed Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
22.6 mm
Crossed Drive
£ 0.0317 - £ 0.0392 2000 In stock
M3.5 x 0.6
6.9 mm
Crossed Drive
£ 0.0304 - £ 0.0375 2000 In stock
M3.5 x 0.6
2.9 mm
Crossed Drive
£ 0.0315 - £ 0.039 Request the lead time here
M3.5 x 0.6
12.9 mm
Crossed Drive
£ 0.0317 - £ 0.0392 Request the lead time here
M3.5 x 0.6
16.9 mm
Crossed Drive
£ 0.0306 - £ 0.0378 3000 In stock
M3.5 x 0.6
4.9 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M3 x 0.5
9.6 mm
Crossed Drive
£ 0.0294 - £ 0.0362 2000 In stock
M3 x 0.5
5.6 mm
Crossed Drive
£ 0.0288 - £ 0.0356 2000 In stock
M2.5 x 0.45
2.3 mm
Crossed Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
12.3 mm
Crossed Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
27.7 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
17.6 mm
Crossed Drive
£ 0.1882 - £ 0.2323 Request the lead time here
M10 x 1.5
17.7 mm
Crossed Drive
£ 0.0644 - £ 0.0795 Request the lead time here
M6 x 1.0
30.3 mm
Crossed Drive
£ 0.1657 - £ 0.2046 Request the lead time here
M8 x 1.25
13.4 mm
Crossed Drive
£ 0.1808 - £ 0.2232 Request the lead time here
M10 x 1.5
12.7 mm
Crossed Drive
£ 0.0312 - £ 0.0385 Request the lead time here
M3.5 x 0.6
8.9 mm
Crossed Drive
  • of 7
Screw Crossed Drive M2.5 x 0.45 8.3 mm Nylon 6/6 Natural

50M025045M010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 23.3 mm Nylon 6/6 Natural

50M025045M025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    23.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 4.3 mm Nylon 6/6 Natural

50M025045M006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 22.6 mm Nylon 6/6 Natural

50M030050M025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    22.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 6.9 mm Nylon 6/6 Natural

50M035060M010

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 2.9 mm Nylon 6/6 Natural

50M035060M006

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 12.9 mm Nylon 6/6 Natural

50M035060M016

Price Range
£ 0.039 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 16.9 mm Nylon 6/6 Natural

50M035060M020

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    16.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 4.9 mm Nylon 6/6 Natural

50M035060M008

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 9.6 mm Nylon 6/6 Natural

50M030050M012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 5.6 mm Nylon 6/6 Natural

50M030050M008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    5.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 2.3 mm Nylon 6/6 Natural

50M025045M004

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 x 0.7 12.3 mm Nylon 6/6 Natural

50M040070M016

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 27.7 mm Nylon 6/6 Natural

50M100150M035

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    27.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 17.6 mm Nylon 6/6 Natural

50M030050M020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 17.7 mm Nylon 6/6 Natural

50M100150M025

Price Range
£ 0.2323 - £ 0.1882

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 30.3 mm Nylon 6/6 Natural

50M060100M035

Price Range
£ 0.0795 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 13.4 mm Nylon 6/6 Natural

50M080125M020

Price Range
£ 0.2046 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    13.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 x 1.5 12.7 mm Nylon 6/6 Natural

50M100150M020

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 8.9 mm Nylon 6/6 Natural

50M035060M012

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6