Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.1772 - £ 0.2188 | Request the lead time here |
M8 x 1.25
|
1.709 in
43.4 mm
|
Slotted Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
0.921 in
23.4 mm
|
Slotted Drive
|
||
| £ 0.0786 - £ 0.0971 | Request the lead time here |
M6 x 1.0
|
1.587 in
40.3 mm
|
Slotted Drive
|
||
| £ 0.0361 - £ 0.0445 | Request the lead time here |
M5 x 0.8
|
0.634 in
16.1 mm
|
Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M3 x 0.5
|
0.299 in
7.6 mm
|
Slotted Drive
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
M8 x 1.25
|
0.528 in
13.4 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3.5 x 0.6
|
0.193 in
4.9 mm
|
Slotted Drive
|
||
| £ 0.0556 - £ 0.0687 | 500 In stock |
M6 x 1.0
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.0365 - £ 0.0451 | Request the lead time here |
M5 x 0.8
|
0.437 in
11.1 mm
|
Slotted Drive
|
||
| £ 0.0629 - £ 0.0776 | Request the lead time here |
M5 x 0.8
|
1.224 in
31.1 mm
|
Slotted Drive
|
||
| £ 0.1959 - £ 0.2419 | Request the lead time here |
M10 x 1.5
|
0.894 in
22.7 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0394 | Request the lead time here |
M4 x 0.7
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
M4 x 0.7
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.035 - £ 0.0432 | Request the lead time here |
M5 x 0.8
|
0.161 in
4.1 mm
|
Slotted Drive
|
||
| £ 0.0565 - £ 0.0698 | Request the lead time here |
M6 x 1.0
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Slotted Drive
|
||
| £ 0.036 - £ 0.0444 | Request the lead time here |
M5 x 0.8
|
0.24 in
6.1 mm
|
Slotted Drive
|
||
| £ 0.0809 - £ 0.0999 | Request the lead time here |
M6 x 1.0
|
1.783 in
45.3 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
Slotted Drive