Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0288 - £ 0.0356 | 2000 In stock |
M2.5 x 0.45
|
0.091 in
2.3 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
0.693 in
17.6 mm
|
Crossed Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
0.484 in
12.3 mm
|
Crossed Drive
|
||
| £ 0.0789 - £ 0.0974 | 2500 In stock |
M6 x 1.0
|
1.587 in
40.3 mm
|
Crossed Drive
|
||
| £ 0.0358 - £ 0.0442 | Request the lead time here |
M5 x 0.8
|
0.476 in
12.1 mm
|
Crossed Drive
|
||
| £ 0.0623 - £ 0.0769 | Request the lead time here |
M5 x 0.8
|
1.421 in
36.1 mm
|
Crossed Drive
|
||
| £ 0.0412 - £ 0.0508 | Request the lead time here |
M6 x 1.0
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| £ 0.0563 - £ 0.0695 | 2500 In stock |
M6 x 1.0
|
0.602 in
15.3 mm
|
Crossed Drive
|
||
| £ 0.0491 - £ 0.0607 | Request the lead time here |
M5 x 0.8
|
0.831 in
21.1 mm
|
Crossed Drive
|
||
| £ 0.0727 - £ 0.0897 | Request the lead time here |
M6 x 1.0
|
0.209 in
5.3 mm
|
Crossed Drive
|
||
| £ 0.0565 - £ 0.0698 | Request the lead time here |
M6 x 1.0
|
0.799 in
20.3 mm
|
Crossed Drive
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
M4 x 0.7
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.0347 - £ 0.0429 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Crossed Drive
|
||
| £ 0.1654 - £ 0.2042 | Request the lead time here |
M8 x 1.25
|
0.37 in
9.4 mm
|
Crossed Drive
|
||
| £ 0.1772 - £ 0.2188 | 1500 In stock |
M8 x 1.25
|
1.709 in
43.4 mm
|
Crossed Drive
|
||
| £ 0.0373 - £ 0.046 | 1000 In stock |
M5 x 0.8
|
0.161 in
4.1 mm
|
Crossed Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
M5 x 0.8
|
0.634 in
16.1 mm
|
Crossed Drive
|
||
| £ 0.1808 - £ 0.2232 | Request the lead time here |
M10 x 1.5
|
0.5 in
12.7 mm
|
Crossed Drive
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
M8 x 1.25
|
0.134 in
3.4 mm
|
Crossed Drive
|
||
| £ 0.0555 - £ 0.0686 | Request the lead time here |
M6 x 1.0
|
0.445 in
11.3 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue