Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0373 - £ 0.046 | 1000 In stock |
M5 x 0.8
|
0.476 in
12.1 mm
|
Slotted Drive
|
||
| £ 0.03 - £ 0.0371 | Request the lead time here |
M3 x 0.5
|
0.496 in
12.6 mm
|
Slotted Drive
|
||
| £ 0.0324 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
0.445 in
11.3 mm
|
Slotted Drive
|
||
| £ 0.1772 - £ 0.2188 | Request the lead time here |
M8 x 1.25
|
1.709 in
43.4 mm
|
Slotted Drive
|
||
| £ 0.054 - £ 0.0667 | Request the lead time here |
M5 x 0.8
|
1.421 in
36.1 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2.5 x 0.45
|
0.547 in
13.9 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M3 x 0.5
|
0.299 in
7.6 mm
|
Slotted Drive
|
||
| £ 0.0315 - £ 0.039 | 1000 In stock |
M3.5 x 0.6
|
0.508 in
12.9 mm
|
Slotted Drive
|
||
| £ 0.0328 - £ 0.0405 | Request the lead time here |
M4 x 0.7
|
0.642 in
16.3 mm
|
Slotted Drive
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
M4 x 0.7
|
0.839 in
21.3 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
M2.5 x 0.45
|
0.39 in
9.9 mm
|
Slotted Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Slotted Drive
|
||
| £ 0.0361 - £ 0.0445 | Request the lead time here |
M5 x 0.8
|
0.634 in
16.1 mm
|
Slotted Drive
|
||
| £ 0.0809 - £ 0.0999 | Request the lead time here |
M6 x 1.0
|
1.783 in
45.3 mm
|
Slotted Drive
|
||
| £ 0.0558 - £ 0.0689 | Request the lead time here |
M6 x 1.0
|
0.209 in
5.3 mm
|
Slotted Drive
|
||
| £ 0.0817 - £ 0.1008 | Request the lead time here |
M6 x 1.0
|
1.39 in
35.3 mm
|
Slotted Drive
|
||
| £ 0.036 - £ 0.0444 | Request the lead time here |
M5 x 0.8
|
0.24 in
6.1 mm
|
Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Slotted Drive
|
||
| £ 0.0345 - £ 0.0426 | 2000 In stock |
M3.5 x 0.6
|
0.862 in
21.9 mm
|
Slotted Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
0.921 in
23.4 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue