Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0373 - £ 0.046 | 1000 In stock |
M5 x 0.8
|
0.161 in
4.1 mm
|
Crossed Drive
|
||
| £ 0.037 - £ 0.0457 | 703 In stock |
M5 x 0.8
|
0.634 in
16.1 mm
|
Crossed Drive
|
||
| £ 0.0412 - £ 0.0508 | Request the lead time here |
M6 x 1.0
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| £ 0.0563 - £ 0.0695 | 2801 In stock |
M6 x 1.0
|
0.602 in
15.3 mm
|
Crossed Drive
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
M8 x 1.25
|
0.528 in
13.4 mm
|
Crossed Drive
|
||
| £ 0.1808 - £ 0.2232 | 2000 In stock |
M10 x 1.5
|
0.5 in
12.7 mm
|
Crossed Drive
|
||
| £ 0.0288 - £ 0.0356 | 2000 In stock |
M2.5 x 0.45
|
0.091 in
2.3 mm
|
Crossed Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
0.484 in
12.3 mm
|
Crossed Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
0.921 in
23.4 mm
|
Crossed Drive
|
||
| £ 0.1772 - £ 0.2188 | 1500 In stock |
M8 x 1.25
|
1.709 in
43.4 mm
|
Crossed Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
1.091 in
27.7 mm
|
Crossed Drive
|
||
| £ 0.1619 - £ 0.1999 | 488 In stock |
M8 x 1.25
|
0.134 in
3.4 mm
|
Crossed Drive
|
||
| £ 0.1654 - £ 0.2042 | 488 In stock |
M8 x 1.25
|
0.37 in
9.4 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
0.693 in
17.6 mm
|
Crossed Drive
|
||
| £ 0.0565 - £ 0.0698 | Request the lead time here |
M6 x 1.0
|
0.799 in
20.3 mm
|
Crossed Drive
|
||
| £ 0.0334 - £ 0.0412 | Request the lead time here |
M3.5 x 0.6
|
1.256 in
31.9 mm
|
Crossed Drive
|
||
| £ 0.0324 - £ 0.04 | 4898 In stock |
M4 x 0.7
|
0.327 in
8.3 mm
|
Crossed Drive
|
||
| £ 0.0789 - £ 0.0974 | 2500 In stock |
M6 x 1.0
|
1.587 in
40.3 mm
|
Crossed Drive
|
||
| 10298855 | £ 0.1667 - £ 0.2058 | Request the lead time here |
M8 x 1.25
|
0.724 in
18.4 mm
|
Crossed Drive
|
|
| £ 0.0623 - £ 0.0769 | Request the lead time here |
M5 x 0.8
|
1.421 in
36.1 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue