Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0294 - £ 0.0362 4000 In stock
M2.5 x 0.45
6.3 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M2.5 x 0.45
18.3 mm
Crossed Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
3.3 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5 x 0.45
14.3 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2.5 x 0.45
10.3 mm
Crossed Drive
£ 0.0291 - £ 0.0359 3000 In stock
M3 x 0.5
3.6 mm
Crossed Drive
50M030050M005 £ 0.0289 - £ 0.0357 Request the lead time here
M3 x 0.5
2.6 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M3 x 0.5
9.6 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3 x 0.5
13.6 mm
Crossed Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2.5 x 0.45
4.3 mm
Crossed Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
17.6 mm
Crossed Drive
£ 0.0312 - £ 0.0385 Request the lead time here
M3.5 x 0.6
8.9 mm
Crossed Drive
£ 0.0727 - £ 0.0897 Request the lead time here
M6 x 1.0
5.3 mm
Crossed Drive
£ 0.0565 - £ 0.0698 Request the lead time here
M6 x 1.0
20.3 mm
Crossed Drive
£ 0.0727 - £ 0.0897 Request the lead time here
M6 x 1.0
7.3 mm
Crossed Drive
£ 0.0644 - £ 0.0795 Request the lead time here
M6 x 1.0
30.3 mm
Crossed Drive
£ 0.1654 - £ 0.2042 Request the lead time here
M8 x 1.25
9.4 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3.5 x 0.6
1.9 mm
Crossed Drive
£ 0.0491 - £ 0.0607 Request the lead time here
M5
21.1 mm
Crossed Drive
£ 0.0476 - £ 0.0588 Request the lead time here
M5
8.1 mm
Crossed Drive
  • of 7
Screw Crossed Drive M2.5 x 0.45 6.3 mm Nylon 6/6 Natural

50M025045M008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 18.3 mm Nylon 6/6 Natural

50M025045M020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    18.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 3.3 mm Nylon 6/6 Natural

50M025045M005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 14.3 mm Nylon 6/6 Natural

50M025045M016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    14.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 10.3 mm Nylon 6/6 Natural

50M025045M012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    10.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 3.6 mm Nylon 6/6 Natural

50M030050M006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 2.6 mm Nylon 6/6 Natural

50M030050M005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 9.6 mm Nylon 6/6 Natural

50M030050M012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 13.6 mm Nylon 6/6 Natural

50M030050M016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    13.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 x 0.45 4.3 mm Nylon 6/6 Natural

50M025045M006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 x 0.5 17.6 mm Nylon 6/6 Natural

50M030050M020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 8.9 mm Nylon 6/6 Natural

50M035060M012

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 5.3 mm Nylon 6/6 Natural

50M060100M010

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    5.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 20.3 mm Nylon 6/6 Natural

50M060100M025

Price Range
£ 0.0698 - £ 0.0565

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    20.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 7.3 mm Nylon 6/6 Natural

50M060100M012

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    7.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 x 1.0 30.3 mm Nylon 6/6 Natural

50M060100M035

Price Range
£ 0.0795 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 x 1.25 9.4 mm Nylon 6/6 Natural

50M080125M016

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 x 0.6 1.9 mm Nylon 6/6 Natural

50M035060M005

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    1.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 21.1 mm Nylon 6/6 Natural

50M050080M025

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    21.1 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 x 0.8 8.1 mm Nylon 6/6 Natural

50M050080M012

Price Range
£ 0.0588 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.1 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6