Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1033 - £ 0.1033 1000 In stock
M4
6.0 mm
Slotted Drive
£ 0.3146 - £ 0.3146 21700 In stock
M6
30.0 mm
Slotted Drive
£ 0.394 - £ 0.394 Request the lead time here
M6
60.0 mm
Slotted Drive
0170680000VR £ 0.2934 - £ 0.2934 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.2197 - £ 0.2197 700 In stock
M5
30.0 mm
Slotted Drive
£ 0.2026 - £ 0.2026 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 200 In stock
M5
10.0 mm
Slotted Drive
£ 0.1644 - £ 0.1644 Request the lead time here
M5
20.0 mm
Slotted Drive
£ 0.2579 - £ 0.2579 Request the lead time here
M6
16.0 mm
Slotted Drive
£ 0.2565 - £ 0.2565 20000 In stock
M6
30.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 Request the lead time here
M8
35.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 Request the lead time here
M8
25.0 mm
Cruciformed Drive
£ 0.3245 - £ 0.3245 Request the lead time here
M8
25.0 mm
Slotted Drive
£ 0.2268 - £ 0.2268 22800 In stock
M6
20.0 mm
Slotted Drive
£ 0.2466 - £ 0.2466 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 Request the lead time here
M4
8.0 mm
Slotted Drive
£ 0.18 - £ 0.18 Request the lead time here
M5
30.0 mm
Slotted Drive
£ 0.2026 - £ 0.2026 Request the lead time here
M6
8.0 mm
Slotted Drive
0170210000VR £ 0.1033 - £ 0.1033 Request the lead time here
M4
16.0 mm
Slotted Drive
£ 0.2112 - £ 0.2112 Request the lead time here
M6
16.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M4 6.0 mm Nylon Natural

0170160000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1000 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Black

0170500001VR

Price Range
£ 0.3146 - £ 0.3146

Stock Levels
21700 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

0170540000VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

0170680000VR

Price Range
£ 0.2934 - £ 0.2934

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Black

0170350001VR

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
700 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 10.0 mm Nylon 6/6 Natural

0170420000VR

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

0170280001VR

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
200 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Natural

0170330000VR

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Black

0170450001VR

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Natural

0170500000VR

Price Range
£ 0.2565 - £ 0.2565

Stock Levels
20000 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 35.0 mm PC Clear

0170721700VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Cruciformed Drive M8 25.0 mm PA Natural

0870700000VR

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon 6/6 Natural

0170700000VR

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

0170460000VR

Price Range
£ 0.2268 - £ 0.2268

Stock Levels
22800 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon 6/6 Black

0170420001VR

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

0170170000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

0170350000VR

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 8.0 mm Nylon 6/6 Natural

0170410000VR

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

0170210000VR

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Natural

0170450000VR

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural