Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.1033 - £ 0.1033 | 1610 In stock |
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.1033 - £ 0.1033 | 1319 In stock |
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1262 - £ 0.1262 | 98 In stock |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1545 - £ 0.1545 | 1568 In stock |
M5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1033 - £ 0.1033 | 5274 In stock |
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 10054390 | £ 0.1033 - £ 0.1033 | 1496 In stock |
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
|
| £ 0.1072 - £ 0.1072 | 33852 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.18 - £ 0.18 | 8363 In stock |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.2112 - £ 0.2112 | Request the lead time here |
M6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.2749 - £ 0.2749 | 30480 In stock |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.3146 - £ 0.3146 | 36680 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.394 - £ 0.394 | 4962 In stock |
M6
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| 10054765 | £ 0.2934 - £ 0.2934 | 919 In stock |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
| £ 0.1545 - £ 0.1545 | 731 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| 10054482 | £ 0.1545 - £ 0.1545 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
| £ 0.1743 - £ 0.1743 | 570 In stock |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.1899 - £ 0.1899 | 200 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1644 - £ 0.1644 | 2005 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.2579 - £ 0.2579 | 32459 In stock |
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.2423 - £ 0.2423 | 9000 In stock |
M6
|
0.984 in
25.0 mm
|
Slotted Drive